SOT669: LFPAK56; Power-SO8


Overview

plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT669 LFPAK56; Power-SO8 surface mount single SMS 4.9 x 4.45 x 1 4 plastic
Manufacture Code Reference Codes Issue Date
SOT669 MO-235(JEDEC 2013-02-27