SOT666: SOT666 Small Outline Transistor | NXP Semiconductors

SOT666: SOT666


Overview

plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT666 surface mount double SOT 1.6 x 1.2 x 0.55 6 plastic
Manufacture Code Reference Codes Issue Date
SOT666 2006-03-16