SOT428: DPAK Surface-mounted Single In-line | NXP Semiconductors

SOT428: DPAK


Overview

plastic, single-ended surface-mounted package (DPAK); 3 leads; 2.285 mm pitch; 6 mm x 6.6 mm x 2.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DPAK surface mount single SMS 6.0 x 6.6 x 2.3 3 plastic
Manufacture Code Reference Codes Issue Date
SOT428 SC-63(EIAJ);TO-252(JEDEC 2014-06-10