SOT1680-1: TQFN16


Overview

TQFN16, plastic, thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFN16 surface mount quad 3 x 3 x 1.2 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00318 2017-06-11
Part Description Quick access
6-Axis Ecompass (3-Axis Mag, 3-Axis Accel)