Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1307-2 | VFBGA64 | surface mount | bottom | VFBGA | 4.5 x 4.5 x 0.8 | 64 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01148D | 2018-12-10 |
Part | Description | Quick access |
---|---|---|
PN7642EV | View parametrics | |
PN5190B1EV | NFC Frontend supporting challenging RF environment for payment, physical access control. | View parametrics |
PN5190B2EV | NFC Frontend supporting challenging RF environment for payment, physical access control. | View parametrics |
PN7462AUEV | NFC Cortex-M0 microcontroller with 160kB Flash and ISO/IEC 7816-3&4 UART | View parametrics |
CTN730EV | View parametrics | |
PN7362AUEV | NFC Cortex-M0 microcontroller with 160kB Flash | View parametrics |
PN7360AUEV | High performance NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface. | View parametrics |
PN7220EV | View parametrics |