SOD962: DSN0603-2 Small Outline Diode | NXP Semiconductors

SOD962: DSN0603-2


Overview

DSN0603-2: leadless ultra small package; 2 terminals; body 0.6 x 0.3 x 0.3 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOD962 DSN0603-2 surface mount double SOD 0.6 x 0.3 x 0.3 2 silicon
Manufacture Code Reference Codes Issue Date
SOD962 2010-07-23