A New, Higher Density QFP Part 1
Emerging Technologies column (pages 12-18). Describing the genesis of the HDQFP.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INWe offer customers a broad integrated circuit (IC) packaging portfolio enabled by years of engineering innovation and expertise. Our package options range from traditional leaded and leadless packages (small outline package (SOP), quad flat package (QFP) and quad flat no-lead (QFN)) to advanced ball grid arrays using wire bond and flip-chip interconnects and wafer-level packages.
Our packages offer customers mechanical, thermal and reliable performance for their design needs, developed in close collaboration with our design and operations partners.
The HDQFP is our innovative IC packaging, helping simplify packaging portfolios by offering greater I/O density versus regular QFP.
Using combined PLCC J-leads and QFP gull-wing leads
Using the same PCB line/space design as 0.5 mm pitch of LQFP
Solder joint reliability and component level reliability
Supporting the zero defect quality
Board real estate saved in the HDQFP provides NXP a competitive edge by delivering the same I/O in a smaller footprint. 55% footprint reduction comes from comparing 16x16 mm 172 HDQFP to 24x24 mm 176 LQFP.
Discover the advantages of the award-winning S32K3 packaging. All the advantages of the classic QFP with better lead density.
The information below describes the various package families and variations that NXP currently offers. NXP generally follows the JEDEC standards for semiconductor device packaging. While package terminology and specifications vary between IC providers, NXP naming conventions and package definitions are used within this document.
DIP is one of the mature IC packages still being used today and provides an inexpensive solution for circuit design. Rectangular in shape, the DIP has leads extending from both of its longer sides, forming two rows of in-line, through-hole pins. While plastic packaging is standard, ceramic packages which are hermetically sealed are desirable for high-reliability applications.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Dual-In-line Package (DIP) | 8-42 | 1.778 - 2.54 mm | 6.35 – 13.97 mm | 10-52.07 mm | 0.81 – 12.96 mm |
Variations | Description |
---|---|
Ceramic Dual-In-line Package (CDIP) | Ceramic variation for high temperature / reliability. |
Shrink Plastic Dual-In-line Package (SDIP) | Smaller package compared to DIP for same lead count. |
A flange mount (FM) package is one that provides a method to readily attach one surface of the IC device to a heat sink to achieve thermal management. The terminals may exit from, or be attached to, any surface of the package. Flange Mount packages are available in both plastic and ceramic varieties.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Flange Mount Package (FM) | 2-18 | 1.02 – 9.14 mm | 3.75 – 20.57 mm | 9.65 – 41.15 mm | 2.03 – 9.96 mm |
Ball Grid Array (BGA)
The BGA package is a popular packaging option for devices with high I/O requirements, especially those in small form factor designs. Solder balls arranged in an array on the bottom of the package are used for external electrical connections instead of leads. Solder balls are attached to a laminated substrate at the bottom side of the package. The die of the BGA is connected to the substrate either by wire-bonding or flip-chip connection.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Ball Grid Array (BGA) | 16-975 | 0.4 – 1.27 mm | 1.6 – 37.5 mm | 1.6 – 37.5 mm | 0.43 – 2.65 mm |
Variations | Description |
---|---|
Ceramic Ball Grid Array (CBGA) | BGA in a ceramic package. |
Fine Pitch Ball Grid Array (FBGA) | Smaller, thinner body than a standard BGA; near chip-scale in size. |
Flip-Chip Plastic Ball Grid Array (FCPBGA) | Plastic ball grid array with flip-chip interconnect. |
Heatsink Ball Grid Array (HBGA) | BGA with heatsink for thermal enhancement. |
Low Profile Ball Grid Array (LBGA) | BGA with less body thickness. |
Low Profile Fine Pitch Ball Grid Array (LFBGA) | FBGA package with less body thickness. |
Thin Ball Grid Array (TBGA) | Thinner version of the BGA. |
Thin Profile Fine Pitch Ball Grid Array (TFBGA) | Thinner version of the FBGA. Near chip-scale in size and ball pitch values. |
Ultra Thin Fine Pitch Ball Grid Array (UFBGA) | Ultra-thin version of FBGA. |
Very Thin Fine Pitch Ball Grid Array (VFBGA) | Very thin version of FBGA. |
Thin Fine Pitch Ball Grid Array (XFBGA) | Thin version of FBGA. |
Land Grid Array (LGA)
Related to both the Pin Grid Array (PGA) and Ball Grid Array (BGA), a Land Grid Array (LGA) package contains contacts (lands) on the underside of the package. Unlike the PGA, LGAs are designed to either fit in a socket or be surface-mounted to the PCB. The LGA differs from the BGA in that it uses flat contacts instead of solder balls.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Land Grid Array (LGA) | 2-170 | 0.4 – 3 mm | 3 – 20 mm | 3 – 20 mm | 0.39 – 2.08 mm |
Variations | Description | ||
---|---|---|---|
Ceramic Land Grid Array (CLGA) | LGA in ceramic packaging option. | ||
Flip-Chip Land Grid Array (FCLGA) | Plastic land grid array with flip-chip interconnect. | ||
Thermally Enhanced Low Profile Fine Pitch Land Grid Array (HLFLGA) | Thermally enhanced version of LGA with less body thickness. | ||
Thermally Enhanced Thin Fine Pitch Land Grid Array (HTFLGA) | Thinner version of LGA with finer pitch and thermal enhancement. | ||
Thermally Enhanced Very Thin Profile Fine Pitch Land Grid Array (HVFLGA) | Thinner version of HTFLGA. | ||
Thermally Enhanced Very Very Thin Fine Pitch Land Grid Array (HWFLGA) | Thinner version of HVFLGA. | ||
Low Profile Ceramic Fine Pitch Land Grid Array (LCFLGA) | Ceramic version of the LFLGA. | ||
Low Profile Fine Pitch Land Grid Array (LFLGA) | LGA package with less body thickness and finer pitch. | Thin Fine Pitch Land Grid Array (TFLGA) | LGA with both a thinner body and finer land pitch. |
Thin Low Profile Land Grid Array (TLGA) | Thinner body than standard LGA. | ||
Very Fine Pitch Land Grid Array (VFLGA) | Finer land pitch than standard LGA. | ||
Ultra-Thin Fine Pitch Land Grid Array (UFLGA) | Ultra-thin body and finer pitch than standard LGA. | ||
Thin Land Grid Array (XLGA) | Thin version of the LGA package. |
Pin Grid Array (PGA)
In a PGA package, pins are arranged in an array with common spacing on the underside of the package. PGAs are available in both plastic and ceramic package options. PGAs can provide higher lead counts than packages with leads that go around the periphery of the chip, so are a popular choice for applications with high I/O requirements.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Pin Grid Array (PGA) | 132-241 | 2.54 mm | 34.8 – 47.2 mm | 34.8 – 47.2 mm | 3.18 mm |
Ceramic Pin Grid Array (CPGA) | 68 – 120 | 3.18 mm | 27.9 – 33.5 mm | 27.9 – 33.5 mm | 2.3 – 2.6 mm |
PLCCs are an inexpensive package choice that come in square or rectangular shapes. They differ from other surface mounted devices in that they use J-shaped leads rather than gull wing or L-shaped ones. This allows PLCC devices to be directly soldered onto a PCB or mounted on a socket and are more space-efficient that other lead shapes.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Plastic Leaded Chip Carrier (PLCC) | 20-84 | 1.27 mm | 9 – 29.28 mm | 9 – 29.28 mm | 3.56 – 4.57 mm |
Variations | Description |
---|---|
Plastic Leadless Module Carrier Package (PLLMC) | Surface mount version of PLCC that uses surfaces on the side of its body for board attachment instead of leads. |
Quad Flat Packages (QFP) are generally square in shape and have gull-wing leads on all four sides. Some QFPs have an exposed pad underneath or on top of the package that may act as a ground connection and/or heat sink. QFPs are generally plastic unless otherwise specified. Ceramic packages are hermetically sealed, making them desirable for high-reliability applications.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Quad Flat Pack (QFP) | 32-240 | 0.4 – 0.8 mm | 5 – 45.7 mm | 5 – 45.7 mm | 1 – 4.9 mm |
Variations | Description |
---|---|
Ceramic Flat Pack (CFP) | Rectangular package with gull-wing leads on opposite sides of the package. |
Ceramic Quad Flat Pack (CQFP) | Ceramic packaging allows for hermetic sealing. |
Heatsink Low Profile Quad Flat Pack (HLQFP) | LQFP which is thermally enhanced through an exposed die pad. |
Heatsink Quad Flat Pack (HQFP) | QFP which is thermally enhanced through an exposed die pad. |
Heatsink Thin Quad Flat Pack (HTQFP) | TQFP which is thermally enhanced through an exposed die pad. |
Low Profile Quad Flat Pack (LQFP) | Plastic with reduced body thickness. |
Max Quad Flat Pack (HDQFP) | Higher I/O density than LQFP for same board space. |
Thin Quad Flat Pack (TQFP) | Plastic, thinner package size. |
Quad flat no-lead (QFN) packages are equipped with electrode contacts (usually copper) around all four sides instead of leads, allowing them to have a smaller mounting area and lower height than QFP packages. An exposed thermal pad on the bottom of the QFN package can be soldered directly to the system PCB for optimal thermal transfer of heat from the die. QFN packages come in two types – ‘plastic-molded’ and ‘air-cavity.’ The plastic-molded is the cheaper of the two because it simply consists of a lead frame encapsulated by plastic. The latter type contains an air cavity and requires an additional ceramic or plastic lid to seal the package.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Quad Flat No-lead (QFN) | 3 - 184 | 0.35 – 1.7 mm | 0.6 – 12 mm | 1 – 12 mm | 0.3 – 2.2 mm |
Variations | Description |
---|---|
Dual Flat No-lead (DFN) | Has electrode contacts along two side of the package rather than all around the periphery. |
Heatsink Low Profile Quad Flat Pack, No Lead (HLQFN) | Thermally-enhanced QFN with less body thickness. |
Flip-chip Quad Flat Pack, No Lead (FCQFN) | Flip-chip interconnect option of QFN. |
High-power Quad Flat Pack (HQFN) | Plastic, thermally-enhanced QFN. |
Heatsink Ultra Thin Quad Flat Pack, No Lead (HUQFN) | Thermally-enhanced QFN with ultra-thin body width. |
Heatsink Very Thin Quad Flat Pack No Lead (HVQFN) | Thermally enhanced version of VQFN. |
Thermally Enhanced Thin Quad Flat Pack, No Lead (HXQFN) | Thermally-enhanced version of XQFN. |
Thermally Enhanced Super Thin Quad Flat Pack, No Lead (HX2QFN) | Non-leaded version of HXQFN. |
Thin Quad Flat Pack (TQFN) | QFN with thin body width. |
Very Thin Quad Flat No Lead (VQFN) | Thinner version of TQFN. |
Thin Quad Flat Pack, No Lead (XQFN) | Thin version of TQFN. |
Thermally Enhanced Thin Quad Flat Pack, No Lead (X2QFN) | Super thin QFN with thermal enhancement. |
A single in-line package (also known as SIP) is similar to a dual in-line package (DIP) except contains a single row of connection pins that extend from the bottom of the package. SILs come in both plastic or ceramic options and can be either molded, conformal coated or uncoated.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Single In-line Package (SIL) | 2-13 | 1.27 – 5.55 mm | 3.2 – 29.48 mm | 1.6 – 37.5 mm | 1.4 - 18 mm |
Variations | Description |
---|---|
DIL-bent SIL power package (DBS) | Single in-line package with dual bent leads targeted for high-power applications. |
Shrunk version of standard DIP but with a second bend in the leads to allow for surface mounting. Available in both plastic and ceramic options. The SON variation of the small outline package have contact pads that are exposed and flush with the bottom of the package rather than leads that extend beyond the package body.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Small Outline IC (SO) | 2-56 | 0.4 mm - 2.54 mm | 0.83 – 15.9 mm | 1.5 – 21.5 mm | 0.63 – 12.96 mm |
Variations | Description |
---|---|
Flip-chip Small Outline Package, No Leads (FCSON) | Flip-chip interconnect option of SON. |
Heatsink Small Outline Package (HSOP) | Plastic SOP package with heat sink on lead frame to improve thermal performance. |
Thermally-Enhanced Thin Shrink Small Outline Package (HTSSOP) | Plastic, thermally-enhanced thin shrink small outline package. |
Thermally-Enhanced Low Profile Small Outline Package, No Leads (HLSON) | Low profile small outline with exposed contact pads on underside of the package for thermal enhancement. |
Heatsink Plastic Small Outline No Leads Package (HPSON) | Over-molded RF package with 3 or 4 pins. |
Thermally Enhanced Very Thin Small Outline Package, No Leads (HVSON) | Plastic, very thin small outline with exposed contact pads on underside of the package for thermal enhancement. |
Heatsink Enhanced Thin Small Outline Package (HXSON) | Plastic, very thin small outline with exposed contact pads on the underside of the package for thermal enhancement. |
Small Outline J-Leaded Package (SOJ) | Plastic SOP with J-type leads rather than L shape leads. |
Small Outline No Leads Package (SON) | Small outline with exposed contact pads on the underside of the package. |
Shrink Small Outline Package (SSOP) | Plastic, smaller version of the SOIC package with tighter pitch. |
Thin Small Outline Package, No Leads (TSON) | Plastic, thin small outline with exposed contact pads on the underside of the package. |
Thin Small Outline Package (TSOP) | Thinner than SOIC with same pin pitch. Legs either protrude from the width portion (Type I) or the length portion (Type II) of the package. |
Thin Shrink Small Outline Package (TSSOP) | Smaller and thinner than TSOP with same lead count and pitch. |
Very Thin Small Outline Package, No Leads (VSON) | Plastic, very thin small outline with exposed contact pads on the underside of the package. |
Very Thin Shrink Small Outline Package (VSSOP) | Also referred to as micro small-outline package, this is a smaller version of SOIC with compressed body and tightened pitch. |
Plastic Thin Small Outline Package, No Leads (XSON) | Smaller, thinner version of the SON package. |
Thermally Enhanced Thin Small Outline Package, No Leads (X2SON) | Plastic, thermally enhanced thin small outline with exposed contact pads on the underside of the package. |
Fan-Out Wafer-Level Packaging (FOWLP)
In standard wafer-level packaging, components are attached to ICs while still on the uncut wafer, and the final packaged device is the same size as the die itself. In fan-out wafer level packaging, however, the wafer is diced first, then very precisely re-positioned on a carrier wafer. The space this allows around each die provides for a higher number of contacts without increasing the die size compared to a standard WLP.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Fan-Out Wafer-Level Packaging (FOWLP) | 32 - 500 | 0.04 - 0.65 mm | 3.445 - 17 mm | 1.95 - 14 mm | 0.495 – 2.03 mm |
Wafer-Level Chip-Scale Package (WLCSP)
WLCSP is the smallest package currently available on the market making it a great package solution for space-constrained applications. The WLCSP package is simply a bare die with a redistribution layer to rearrange the pins or contacts on the die so they can be big enough and have sufficient spacing so they can be handled like a BGA package.
Package | Pin Count | Pitch | Body Width | Body Length | Thickness |
---|---|---|---|---|---|
Wafer-Level Chip-Scale Package (WLCSP) | 0.09 - 0.76 mm | 2-333 | 0.04 - 0.6 mm | 0.43 - 12.41 mm | 0.29 - 9.331 mm |
Emerging Technologies column (pages 12-18). Describing the genesis of the HDQFP.
Technical article (pages 18-24). Featuring a technical data summary about HDQFP's evaluation.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
IC Packages
500 characters remaining.
*Describe the justification for your access request for the approver.