NXH3675: Ultra-Low Power, Low Latency LE Audio Solution | NXP Semiconductors

Ultra-Low Power Bluetooth Low Energy Audio Solution with Integrated Flash

Roll over image to zoom in

More

Block Diagram

Choose a diagram:

NXH3675 Headset Application

NXH3675 Block Diagram - Headset

NXH3675 Features

NXH3675 Features

Features

Application Processors

  • Dual core Cortex-M0+

Flash Memory

  • Embedded Flash

Audio Processors

  • Dual CoolFlux DSP

Bluetooth

  • Bluetooth 5.3 LE Audio certified and enables Auracast

Power Management

  • Integrated PMU
  • Li-ion battery

Audio

  • LC3 and LC3plus
  • Hi-Res Audio (LC3plus, 48/96 kHz)
  • Equalizer and filtering
  • Voice processing

Voice

  • Dual digital microphones
  • Smart boom - beam forming

General

  • Radio PHY conforms to Bluetooth Low Energy 5.3 Bluetooth specification
  • Pb-free and compliant with RoHS directive 2011/65/EU (RoHS 2)
  • WLCSP package 9.1 mm2 with 48 bumps
  • Low number of external passive components
  • Operating temperature −20 °C to 85 °C

More

Comparison Table

Characteristics NXH3670 NXH3675
Processor External Microcontroller Integrated Quad-Core processor
Protocol BLE 4.2 certified
Proprietary audio streaming protocol
BLE 5.3 LE audio certified and enabled with Auracast including scan and delegator for audio sharing, supporting HA and TMAP audio profiles
Connections Point-to-point Multi-stream up to 7 simultaneously
Latency (Down Link) < 20ms (SBC) ~20ms (LC3plus)
NVM External Integrated
Power Consumption (gaming) 8.4mW 8.8mW
Audio Codec SBC / G.722 LC3 and LC3plus
Audio features EQ and filtering EQ and filtering
Hi-Res Audio (LC3plus /96khz)
Voice processing

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Active

10K @ US$2.16

Documentation

Quick reference to our documentation types.

1 document

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.