Sign in for a personalized NXP experience.
Accelerate your design success with a real-time operating system, TCP/IP, and USB stacks provided by NXP® MQX™ RTOS. Available on NXP processors, NXP MQX RTOS offers a straightforward API with a modular architecture, making it simple to fine-tune custom applications and scalable to fit many requirements. The combination of market-proven NXP MQX RTOS and silicon portfolio provides a streamlined and powerful platform by creating a comprehensive source for hardware, software, tools, and services needs.
NXP MQX RTOS a full-featured real-time operating system including the MQX Kernel, TCP/IP stack (RTCS), embedded MS-DOS file system (MFS), USB host/device stack, and more. The MQX multitasking kernel provides pre-emptive scheduling, fast interrupt response, extensive inter-process communication and synchronization facilities. MQX RTOS includes its own peripheral drivers.
MQX v5 is a continuation of the MQX Classic product available under low-cost commercial licensing terms.
The IPv6 extension for MQX Real-Time Communication Suite (RTCS) is included in MQX v5.
Use a graphical environment to easily configure the networking components of your application.