IoT Gateway Solution | NXP Semiconductors

IoT Gateway Solution

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

IoT Gateway Hardware

MODULAR IOT HARDWARE BLOCK DIAGRAM

IoT Gateway Software

Modular IoT Gateway Software Architecture

IoT Edge Hardware

Modular Edge Node Hardware Block Diagram

IoT Edge Software

Modular Edge Node Software Architecture

Features

Processor

  • i.MX6UL: Arm® Cortex®-A7 @ 500 MHz, 128 kB L2 cache
  • 16-bit LP-DDR2, DDR3/DDR3L

Thread

  • 1 x interface, NXP® KW41Z module works on 2.4 GHz IEEE802.15.4 compliant, mikroBUs compatible

Zigbee

  • 1 x interface, NXP JN5169/79 module works on 2.4 GHz IEEE802.15.4 compliant, mikroBUs compatible

Bluetooth® Low Energy

  • 2 x interface, Murata 1DX on board module works on 2.4 GHz IEEE802.15.4 compliant, Bluetooth low energy v4.2
  • 1 x interface, NXP KW41Z module Bluetooth low energy v4.2

Ethernet

  • 1 x interface 10/100Mbps Ethernet

Wi-Fi®/3G

  • 1 x interface, Murata 1DX on board module works on 2.4GHz IEEE802.11b/g/n compliant. 3G connectivity through USB dongle

USB

  • 2 x interface, USB host port type-A connectivity (OTG enable with jumper selection)

NFC

  • 1 x interface, NXP PN7120 NFC controller, Ecma-340, ISO/IEC 18092 standard support

Processor Security

  • Security block: TRNG, Crypto engine (AES with DPA, TDES/SHA/RSA), tamper monitor, secure boot, SIMV2/EVMSIM X 2, OTF DRAM
  • Encryption, PCI4.0 pre-certification

Cloud Connectivity

  • Smartphone app reference design for device control via cloud

More

Documentation

Quick reference to our documentation types

9 documents

Compact List

Data Sheet (3)
Supporting Information (1)
User Guide (5)

Recently viewed products

There are no recently viewed products to display.