|
i.MX 91
Secure, Energy-Efficient Applications Processor Family Brings
Essential Linux Capabilities to Thousands of Edge Applications
|
1 |
|
|
|
|
|
24 bit-per-pixel parallel RGB/YUV Display |
8-bit parallel RGB/YUV Camera |
|
2x USB 2.0 (Dual mode, w/Type C) |
|
2x 1GbE (1 w/TSN) |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
2 |
8 |
2x 32-pin |
3 SAI (1 2-lane, 2-1 lane)/ 4x I²S TDM (32-bit @ 384 kHz)
8 channel PDM microphone input + Medium Quality Sound output, SPDIF
|
1x 4-ch, 12-bit ADC, 8x I²C, 8x SPI, 2x I3C XSPI responder |
|
|
|
|
|
|
|
|
i.MX 93
ML Acceleration, Power Efficient MPU for Automotive, Consumer and
Industrial IoT
|
2 |
1 |
|
1 |
2D |
|
1080p60 MIPI DSI (4-lane), 720p60 LVDS (4-lane), 24-bit parallel RGB |
1080p60 MIPI CSI (2-lane), 8-bit parallel YUV/RGB |
|
2 |
|
2x 1GbE with 1 w/TSN |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
2 |
8 |
2x 32-bit |
7x I²S, SPDIF, PDM mic, MQS output |
4-ch 12-bit ADC, 8x I²C, 2x I3C, 8x SPI |
|
|
|
|
|
|
|
|
i.MX
93W1
Integrated Wireless Applications Processor: Dual Arm® Cortex®-A55,
AI/ML Accelerator, Wi‑Fi 6 + BLE + 802.15.4 Tri-Radio
|
2 |
1 |
|
1 |
2D |
|
1080p60 MIPI DSI (4-lane), 720p60 LVDS (4-lane), 24-bit parallel RGB |
1080p60 MIPI CSI (2-lane), 8-bit parallel YUV/RGB |
|
2 |
|
2x 1GbE with 1 w/TSN |
2x SD/SDIO3.0/eMMC5.1 |
1 |
7 |
2x 32-bit |
7x I²S, SPDIF, PDM mic, MQS output |
4-ch 12-bit ADC, 8x I²C, 2x I3C, 7x SPI |
|
|
|
|
|
|
|
|
i.MX
9371
Applications Processor: Secure, Smart, Power‑ and Cost‑Efficient,
Scalable Edge AI Processing
|
4 |
1 |
1 |
1 |
3D GPU 32, GFLOPS FP32 |
|
MIPI-DSI (4-lane), Up to 1080p60 LVDS (2x 4-lane or 1x 8-lane) |
1x MIPI-CSI (4-lane or 2x 2-lane) |
1x Gen 3.0 (1-lane) |
2 |
|
2x 1GbE with 1 w/TSN |
2x SD/SDIO3.0/eMMC5.1 |
3 |
8 |
2x 32-bit |
17-lane I2S TDM, 8-channel PDM mic, 2x MQS output, 6xSA |
8-ch 12-bit ADC, 8x I²C, 2x I3C, 8x SPI |
|
|
|
|
|
|
|
|
i.MX 941
Safe and Secure Industrial and Automotive Connectivity with Real-Time
Control
|
4 |
2 |
2 |
1 |
|
|
1080p60 LVDS (4-lane) |
|
2x Gen 3.0 (1-lane) |
1 |
1 |
3-port TSN switch (2x2.5GbE; 1x1GbE) and 2x1GbE (TSN) |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
5 |
10 |
2x 32-bit |
3x I²S,PDM mic |
8-ch 12-bit ADC, 8x 8x I²C, 2x I3C, 8x SPI |
|
|
|
|
|
|
|
|
i.MX 95
Safe, Secure, Connected Applications Processor for Automotive,
Industrial and IoT Edge
|
6 |
1 |
1 |
1 |
3D GPU 64 GFLOPS FP32 |
500 Mpix/s |
4Kp30 or 3840x1440P60 MIPI-DSI (4-lane) Up to 1080p60 LVDS (2x 4-lane or 1x 8-lane)
|
1x4kp60, 2x4kp30, 4x1080p60, 8x1080p30 2x MIPI-CSI (4-lane)
Up to 8x cameras with MIPI virtual channels
|
2 Gen 3.0 (1-lane) |
1 |
1 |
10 GbE + 2x 1 GbE all with TSN |
3x SD3.0/SDIO3.0/eMMC5.1, 1x Octal SPI |
5 |
8 |
2x 32-bit |
17-lane I²S TDM, SPDIF, 8x PDM mic, 2x MQS output 5xSAI |
8-ch 12-bit ADC, 8x I²C, 2x I3C, 8x SPI |
|
|
|
|
|
|
|
|
i.MX 9521
Safe, Secure, Connected Applications Processor for Automotive,
Industrial and IoT Edge
|
4 |
1 |
1 |
1 |
3D GPU 64 GFLOPS FP32 |
500 Mpix/s |
4Kp30 or 3840x1440P60 MIPI-DSI (4-lane) Up to 1080p60 LVDS (2x 4-lane or 1x
8-lane) Local Dimming (512 zones) |
1x MIPI-CSI (4-lane or 2x 2-lane,1x 4Kp60, 2x 4Kp30, 4x 1080p60, with MIPI virtual channels)
|
1x Gen 3.0 (1-lane) |
2 |
|
2x 1GbE both 1 w/TSN |
3x uSDHC (SD3.0/SDIO3.0/eMMC5.1), 1x XSPI with IPED |
3 |
8 |
2x 32-bit |
17-lane I²S TDM, 8-channel PDM mic, 2x MQS output, 6xSAI |
8-ch 12-bit ADC, 8x I²C, 2x I3C, 8x SPI |
|
|
|
|
|
|
|