Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe i.MX 6 series of applications processors, part of the EdgeVerse™ edge computing platform, offers a feature- and performance-scalable multicore platform that includes single-, dual- and quad-core families based on the Cortex architecture—including Cortex-A9, combined Cortex-A9 + Cortex-M4 and Cortex-A7 based solutions.
Choosing the right product just got easier. View all product finder tools.
Packages | HMI and Multimedia | Communications | Interfaces | Security | Automotive | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product | CPU | BGA Package Size, Pitch (mm) |
Graphics Acc
|
EPDC (e-Ink)
|
Display Interfaces
|
Camera Interfaces
|
Ethernet
|
USB Controller
|
CAN
|
PCIe lanes
|
MMC/SDIO
|
SCIM
|
ADC Channels
|
Advanced Security
|
Automotive |
i.MX 6ULZ Ultra Low Cost |
Cortex-A7 @900 MHz |
14 x 14, 0.8 | 2 / 0 | 2 | |||||||||||
i.MX 6ULL Cost Optimized |
Cortex-A7 @900 MHz |
9 x 9, 0.5 14 x 14, 0.8 |
2 x 10/100 Mbit/s |
2 / 0 ** | 2 | 2 | 20 | ||||||||
i.MX 6UltraLite Efficient and Secure |
Cortex-A7 @696 MHz |
9 x 9, 0.5 14 x 14, 0.8 |
2 x 10/100 Mbit/s |
2 / 0 ** | 2 | 2 | 20 | ||||||||
i.MX 6SLL Efficient Multimedia |
Cortex-A9 @800M/1GHz |
13x13,0.5 14x14, 0.65 |
2 / 0 | 3 | |||||||||||
i.MX 6SoloLite Multimedia/eReader |
Cortex-A9 @1 GHz |
13 x 13, 0.5 |
10/100 Mbit/s |
2 / 1 | 4 | ||||||||||
i.MX 6SoloX Secure Processing |
Cortex-A9 @1 GHz + Cortex-M4 @227 MHz |
14 x 14, 0.65 17 x 17, 0.8 19 x 19, 0.8 |
2 x 1 Gbit/s |
2 / 1 | 2 | 1 | 4 | 8 | |||||||
i.MX 6Solo Multimedia |
Cortex-A9 @1 GHz |
21 x 21, 0.8 | 1 Gbit/s | 2 / 1 | 2 | 1 | 4 | ||||||||
i.MX 6DualLite 3D Graphics |
2 x Cortex-A9 @1 GHz |
21 x 21, 0.8 | 1 Gbit/s | 2 / 2 | 2 | 1 | 4 | ||||||||
i.MX 6Dual Advanced 3D Graphics |
2 x Cortex-A9 @1.2 GHz |
12 x 12, 0.4 (PoP) 21 x 21, 0.8 |
1 Gbit/s | 2 / 2 | 2 | 1 | 4 | ||||||||
i.MX 6DualPlus Highly Advanced 3D Graphics |
2 x Cortex-A9 @1.2 GHz |
21 x 21, 0.8 | 1 Gbit/s | 2 / 2 | 2 | 1 | 4 | ||||||||
i.MX 6Quad High Performance |
4 x Cortex-A9 @1.2 GHz |
12 x 12, 0.4 (PoP) 21 x 21, 0.8 |
1 Gbit/s | 2 / 2 | 2 | 1 | 4 | ||||||||
i.MX 6QuadPlus Optimized Performance |
4 x Cortex-A9 @1.2 GHz |
21 x 21, 0.8 | 1 Gbit/s | 2 / 2 | 2 | 1 | 4 |
*Refer to IC documentation for POP Package Arm and DDR frequencies and further details.
Get an introduction to the AUTOSAR MCAL for i.MX application processors.
i.MX 6 and i.MX 7 applications processors — multicore Arm-based solutions for multimedia and display applications with scalability, high performance and low-power capabilities.
Read the comparison chartThe i.MX 6 series of applications processors is a feature and performance-scalable multicore platform that includes single-, dual- and quad-core families based on the Arm Cortex architecture.
Read the fact sheetHelp us improve your experience on our site. We invite you to take our five-question survey.