i.MX RT1180 Crossover MCUs are dual-core, real-time microcontrollers (MCUs) featuring an Arm® Cortex®-M7
and Arm® Cortex®-M33 for high performance and real-time functionality. The i.MX
RT1180 includes an integrated Gbps time-sensitive networking (TSN) switch and
EtherCAT SubDevice Controller making it ideal for industrial applications.
The i.MX RT1180 CM7 operates at up to 800 MHz and the Arm Cortex-M33 up to 300 MHz with
1.5 MB on-chip RAM. The family supports multiple protocols, bridging
communications between real-time Ethernet and Industry 4.0 systems. The i.MX
RT1180 offers advanced security with the integrated EdgeLock® Secure Enclave. Functional Safety includes IEC 61508 support.
The i.MX RT1180 family is supported by the MCUXpresso developer experience, which
includes an SDK, a choice of IDEs and secure provisioning and configuration
tools to enable rapid development.