i.MX 6QuadPlus Applications Processors | Quad Arm® Cortex®-A9 with extreme graphics performance and enhanced power management | NXP Semiconductors

i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core

e-Cockpit Demo

Click over video to play

Block Diagram

i.MX 6QuadPlus Multimedia Applications Processor Block Diagram

i.MX 6QuadPlus Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 4x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • Embedded prefetch and resolve engine
  • GPU 3D
    • Vivante GC2000
    • 200Mtri/s 1000Mpxl/s, OpenGL® ES 3.0 and Halti, OpenCL 1.1 EP
  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG 1.1
  • GPU 2D(8-layer Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • HD (1080p + 720p) 30fps
  • Video Encode
    • HD 1080p 30fps
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (4 lanes), three simultaneous inputs

Memory

  • 512KB OCRAM
  • DDR
    • Significant increase in 64-bit memory bus performance, and memory interfaces support DDR3, DDR3L and LP-DDR2 at 533 MHz
      • 2x32 LP-DDR2, 1x64 DDR3 / DDR3L

Connectivity

  • Four USB 2.0
    • 1x HS USB 2.0 OTG + PHY
    • 1x HS USB 2.0 Host + PHY
    • 2x HS USB 2.0 Host (HSIC)
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 4x eMMC 4.5 / SD 3.0
    • 5x SPI, 5x UART, 3x I²C
    • PCIe 2.0 (1 lane)

Display

  • 2x QXGA (2048x1536)
  • or 2x WXGA (1280 x 720)

Advanced Power Management

  • PMU integration
  • NXP PF0100F9 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper-resistant RTC

Package and Temperature

  • 21 x 21mm, 0.8 mm BGA
  • Consumer (-20C to +105C), up to 1.2 GHz*
  • Industrial (-40C to +105C), up to 800 MHz
  • Automotive (-40C to +125C), AEC-Q100, up to 1 GHz

More

Buy/Parametrics

3 results

Include 6 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Package Pitch (mm)

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

External Memory Supported

Video/Display features

PCIe

L2 Cache (Max) (KB)

SRAM (kB)

SPI

I2C

UART

USB Controllers

Junction Temperature (Min) (℃)

Junction Temperature (Max) (℃)

Audio Specific Modules

HW Video Encoder / Decoder

GPU 2D / GPU 3D

Active

624

LFBGA624

0.8

4

Arm Cortex-A9

1000

DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2

LVDS, MIPI-CSI-2, MIPI-DSI, PCP

1 x PCIe 2.0

1024

512

5

3

5

4

-20

105

AA, ESAI

HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode

Vivante GC2000+ (198Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s)

Active

624

FBGA624

0.8

4

Arm Cortex-A9

1000

DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2

LVDS, MIPI-CSI-2, MIPI-DSI, PCP

1 x PCIe 2.0

1024

512

5

3

5

4

-40

125

AA, ESAI

HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode

Vivante GC2000+ (198Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s)

Active

624

FBGA624

0.8

4

Arm Cortex-A9

800

DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2

LVDS, MIPI-CSI-2, MIPI-DSI, PCP

1 x PCIe 2.0

1024

512

5

3

5

4

-40

105

AA, ESAI

HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode

Vivante GC2000+ (198Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s)

Documentation

Quick reference to our documentation types.

1-10 of 45 documents

Compact List

Application Note (24)
Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 30 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.