eIQ® Inference with Glow NN | NXP Semiconductors

eIQ® Inference with Glow NN

Diagram

eIQ® Inference with Glow NN eIQ® Inference with Glow NN

eIQ<sup>&reg;</sup> Inference with Glow NN

Features

  • Support for i.MX RT600, i.MX RT1050, i.MX RT1060, and other crossover MCUs
  • Enables inference at the edge with significantly lower latency and smaller binary size
  • Utilizes CMSIS-NN and Cadence® HiFi NN Library to accelerate neural network operators
  • Delivered within MCUXpresso SDK
  • Glow is an open source, community project released from Facebook in 2018 with Apache License 2.0

Supported Devices

  • i.MX-RT600: i.MX RT600 Crossover MCU with Arm® Cortex®-M33 and DSP Cores
  • i.MX-RT1050: i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core
  • i.MX-RT1060: i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1064: i.MX RT1064: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1170: i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
  • i.MX-RT1160: i.MX RT1160 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4

Downloads

Quick reference to our software types.

3 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Application Note Software (1)
Fact Sheet (1)
User Guide (1)

Hardware

Quick reference to our board types.

5 hardware offerings

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Recently viewed products

There are no recently viewed products to display.