µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.26.2.0
Copyright (C) 2018 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Adision Zhang, NXP, LIC=MGX64-ZKV8L-6BXM8-LVKCH-LP21Y-W1ZVP
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.26.2.0
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 6 (build 750)
Assembler: Armasm.exe V5.06 update 6 (build 750)
Linker/Locator: ArmLink.exe V5.06 update 6 (build 750)
Library Manager: ArmAr.exe V5.06 update 6 (build 750)
Hex Converter: FromElf.exe V5.06 update 6 (build 750)
CPU DLL: SARMCM3.DLL V5.26.2.0
Dialog DLL: DARMCM1.DLL V1.19.1.0
Target DLL: CMSIS_AGDI.dll V1.30.6.0
Dialog DLL: TARMCM1.DLL V1.14.0.0
Project:
C:\Adision Zhang\0_Main work\10_LPC804_I2C_SBL\LPC804_I2C_SBL_V1.9_ÖÕ°æ\LPC804_I2C_SBL_20181206_Adision_check_passed\LPC804_I2C_SBL_APP\Keil_Projects\LPC804_I2C_SBL_APP\LPC804_I2C_SBL_APP.uvprojx
Project File Date: 12/19/2018
Output:
*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Rebuild target 'flash'
Clean started - Project: 'LPC804_I2C_SBL_APP'
deleting intermediate output files for target 'flash'
compiling system.c...
assembling Keil_startup.s...
compiling main.c...
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(129): warning: #111-D: statement is unreachable
return 0;
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(99): warning: #177-D: variable "psetup" was declared but never referenced
SL_PINSETUP_T *psetup = (SL_PINSETUP_T*)&PINONLYCFGTABLEFLASH;
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c: 2 warnings, 0 errors
linking...
Program Size: Code=560 RO-data=296 RW-data=0 ZI-data=512
".\Objects\lpc804_i2c_sbl_app.axf" - 0 Error(s), 2 Warning(s).
*** Performing Cross-Module-Optimization:
compiling system.c...
compiling main.c...
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(129): warning: #111-D: statement is unreachable
return 0;
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(99): warning: #177-D: variable "psetup" was declared but never referenced
SL_PINSETUP_T *psetup = (SL_PINSETUP_T*)&PINONLYCFGTABLEFLASH;
..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c: 2 warnings, 0 errors
linking...
Program Size: Code=560 RO-data=296 RW-data=0 ZI-data=512
After Build - User command #2: C:\Keil_v5\\ARM\ARMCC\bin\fromelf.exe --bin --output=lpc804_i2c_sbl_app.bin .\Objects\lpc804_i2c_sbl_app.axf
".\Objects\lpc804_i2c_sbl_app.axf" - 0 Error(s), 2 Warning(s).
*** Completed Cross-Module-Optimization after 2 iteration(s).
Software Packages used:
Package Vendor: NXP
http://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC845_DFP.10.0.3.pack
NXP.LPC845_DFP.10.0.3
Device Family Pack for LPC845
Collection of Component include folders:
.\RTE\_flash
C:\Keil_v5\ARM\PACK\NXP\LPC845_DFP\10.0.3
Collection of Component Files used:
Build Time Elapsed: 00:00:06