KW45B41Z Evaluation Kit with Bluetooth® Low Energy

KW45B41Z-EVK

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

  • KW45B41Z evaluation board includes KW45B41Z83AFTB, which can be configured as host or shield for connection to host processor

Connectivity

  • CAN connectivity support
  • LIN connectivity support
  • Arduino shield socket
  • mikroBUS socket

Debug

  • JTAG

Power Management

  • Supports all DC-DC configurations

Sensor

  • NXP FXLS8964AF 3D accelerometer (±2g/±4g/±8g)

Wireless

  • PCB inverted F-type antenna and SMA RF connector

Buy Options

KW45B41Z-EVK-Image

Click to expand

  • KW45B41Z-EVK

  • KW45B41Z Evaluation Kit with Bluetooth® Low Energy.

  • $129.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 11
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Design Resources

Design Files

3 design files

Software

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?