Archived content is no longer updated and is made available for historical reference only.
The SSL2109 is a highly integrated switching mode LED controller which enables Constant Current (CC) driving from the mains input. This reference design is a solution for small to medium LED retrofit lamp application, especially for low-power factor design. The reference design is optimized as a buck converter controller suitable for non-isolated, non-dimmable LED retrofit lamps. It can drive long LED strings with, typically 70 V forward voltages. The SSL2109 is intended to operate with higher output voltages, as in modern LED modules. The reference design is designed with a constant output current of 208 mA and can deliver up to 19 W into an LED load with forward voltages between 30 V and 90 V.This demoboard is obsolete and not recommended for use.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.