GPS Low-Noise Amplifier Front-End Evaluation Board Using BGU7007 | NXP Semiconductors

GPS Low-Noise Amplifier Front-End Evaluation Board Using BGU7007

Roll over image to zoom in

Supported Devices

RF

Legacy RF Low-Medium Power Amplifiers

Features

Connectivity

  • Two SMA connectors for input and output connection to RF test equipment

Power Management

  • Evaluation of the power on settling time ton and the power off settling time toff

Buy Options

OM7806-Image

Click to expand

  • OM7806
    Active

  • GPS low-noise amplifier front-end evaluation board using BGU7007.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products