NXP I²C demonstration board 2005-1 kit | NXP Semiconductors

NXP I²C demonstration board 2005-1 kit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Connectivity

  • I2C speeds up to 400 kHz

Sensors

  • External Temperature Sensor

Support

  • PC software for easy, point-and-click device control
  • Software-controllable 3.3- and 5-V power supplies
  • USB-based solution
  • External Temperature Sensor. The remote channel of the SA56004 can monitor a diode junction such as the substrate PNP of a microprocessor or a diode-connected transistor such as a 2N3904 (NPN) or 2N3906 (PNP). With factory trimming, remote sensor accuracy of ±1 °C is achieved.

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?