I/O Handler LPCXpresso board with Link2 On Board Debug | NXP Semiconductors

I/O Handler LPCXpresso board with Link2 On Board Debug

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • LPC43xx

Debug

  • LPC-Link2-based debug probe
  • Debug connector to allow debug of target MCU via an external probe
  • Can be configured to act as a standalone probe to allowing debugging of an external board
  • Tri-color LED, ISP and WAKE buttons
  • Connector for target MCU’s USB device peripheral
  • MCU pins available on standard LPCXpresso/mbed expansion connector (board bottom side)
  • Arduino connectors compatible with the "Arduino UNO" platform (board top side)
  • P3 allows measurement of current of all target side circuitry
  • Micro SD card slot
  • UART connector, 6-pin FTDI cable (TTL-232R-3V3) compatible
  • IOH I²C expander card with eight LEDs
  • DALI expander card

Buy Options

OM13062-Image

Click to expand

  • OM13062
    Active

  • I/O Handler LPCXpresso board with Link2 On Board Debug.

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.