LPC812-LPCXpresso Board | NXP Semiconductors

LPC812-LPCXpresso Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • NXP®'s LPC812 Cortex-M0+ microcontroller in TSSOP20 package
  • 16 kB of Flash, 4 kB of Data Memory
  • 12 MHz crystal for CPU

Connectivity

  • UART header compatible with C232HD-DDHSP-0 cable (or similar) for In-System Programming
  • All LPC812 pins available on expansion connector (2 x 27-pin rows, 100 mil pitch, 900 mil between rows)
  • Embedded JTAG (LPC-LINK) functionality via LPCXpresso IDE
  • LPC-LINK can be connected to external target processor after modifications to the LPCXpresso board

Power Management

  • 3.15 V - 3.3 V external power, or from USB via onboard LPC-LINK JTAG probe

Components

  • Potentiometer connected to ACMP_I1
  • RGB LED connected to PIO0_7, PIO0_16 and PIO0_17

Buy Options

OM13053-Image

Click to expand

  • OM13053
    Active

  • LPC812-LPCXpresso Board.

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.