Keil MCB1857 Evaluation Board | NXP Semiconductors

Keil MCB1857 Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • 180 MHz Arm Cortex-M3 processor-based MCU in LBGA256

Memory

  • 136 kB On-Chip SRAM
  • 1 MB dual bank On-Chip Flash
  • On-Board Memory: 16 MB NOR Flash, 4 MB Quad-SPI Flash, 16 MB SDRAM, and 16 kB EEPROM (I²C)

Connectivity

  • 10/100 Ethernet Port
  • High-speed USB 2.0 Host/Device/OTG interface (USB host + Micro USB Device/OTG connectors)
  • Full-speed USB 2.0 Host/Device interface (USB host + micro USB Device connectors)
  • CAN interfaces
  • Serial/UART Port
  • MicroSD Card Interface

Debug

    Debug Interface Connectors:

  • 20-pin JTAG (0.1 inches)
  • 10-pin Cortex debug (0.05 inches)
  • 20-pin Cortex debug + ETM Trace (0.05 inches)

Sensors

  • Digital Temperature Sensor (I²C)

Display

  • Color QVGA TFT LCD with touchscreen

Audio

  • Audio codec with Line-In/Out and Microphone/headphone connector + Speaker

Power Management

  • Analog Voltage Control for ACD Input

User Components

  • 4 user push-buttons + reset

More

Buy Options

OM13039-Image

Click to expand

  • OM13039
    Active

  • Keil MCB1857 Evaluation Board.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.