Development Kit for LPC4088 | NXP Semiconductors

Development Kit for LPC4088

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC4000 Arm Cortex-M4

Features

Microcontroller

    Cortex-M4 LPC4088

  • Program Flash 128 MB NAND FLASH + 512 kB internal
  • Data Memory 32 MB SDRAM + 96 KB internal SRAM + 4 KB internal EPROM
  • 32-bit data bus to SDRAM (16-bit on special order)
  • SPIFI Memory 32 Mbit QSPI flash
  • Ethernet 100/10 M Ethernet interface based on SMSC LAN8720 Ethernet PHY
  • 12 MHz crystal for CPU and 32.768 kHz crystal for RTC
  • 200 position expansion connector (as defined in SODIMM standard), 0.6 mm pitch
  • Buffered 32-bit databus

Memory

  • Parallel NOR flash on external memory bus
  • 16-bit register and LEDs on external memory bus

Connectivity

  • USB1: OTG or Host interface and connector
  • USB2: Device or Host interface and connector

Sensors

  • 3-axis accelerometer (I²C connected)
  • LM75 temperature sensor (I²C connected)

Audio

  • I²S audio codec (mic in, line in, line out, headphone out)
  • Speaker output on analog output from OEM Board, or from I²S audio codec

Support

  • LCD expansion connector with control signals for touchscreen interface
  • Provision for NXP JN5148 RF module (former Jennic) interface (RF module not included)

Size

  • 200 position, 0.6 mm pitch SODIMM connector for OEM Board
  • Expansion connector with all OEM Board signals
  • Ethernet connector (RJ45)
  • CAN interface and connector (provision for second CAN interface)
  • MMC/SD interface and connector
  • RS422/485 interface and connector
  • SWD/JTAG connector, trace connector and pads for ETM connector
  • Serial Expansion Connector, 14-pos connector with UART/I²C/SPI/GPIO pins
  • Optional coin cell battery for RTC and LED on ALARM output (coin cell not included)
  • 5-key joystick, 5 push-buttons
  • 9 LEDs (8 via I²C and one on ISP-ENABLE)
  • Trimming potentiometer to analog input
  • USB-to-serial bridge on UART #0 (FT232R) and ISP functionality
  • Reset push button and LED

More

Buy Options

OM13029-Image

Click to expand

  • OM13029
    Active

  • EA LPC4088 Eval Board.

  • $274.85 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

  • Printed Circuit Boards and Schematics

    LPC4088 Developer’s Kit

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.