LPCXpresso™ is a new, low-cost development platform available from NXP® supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso™ is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
Populated with the LPC1769 to demonstrate LPC176x features, the LPCXpresso LPC1769 combines the high level of integration and low power consumption of the LPC1769 and the low price point of the LPCXpresso™.
This board is no longer available. A newer version of this board includes an on-board CMSIS-DAP compatible debug probe as well as a connector for use with 3rd party debug probes. For more information visit: LPCXpresso™ LPC1769 with CMSIS-DAP probe.
There are no recently viewed products to display.