PCF85063BTL SPI Real-Time Clock Demo Board | NXP Semiconductors

PCF85063BTL SPI Real-Time Clock Demo Board

Roll over image to zoom in

Product Details

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Key Features

  • No need to solder the tiny package to a breadboard 100 mil connector for straight forward connections
  • By default a quartz with 7 pF is mounted

User Components

  • Additional landing pads are available on the board to take a quartz in a tubular package

Connectivity

  • The OM11059 allows to easily demonstrating operation of the PCF85063BTL with SPI-bus interface

Buy Options

OM11059-Image

Click to expand

  • OM11059
    Active

  • Demoboard for the SPI RTC PCF85063BTL.

  • $41.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 TSPOM11059en 1 User Guide User Guide t792 1 en_US en_US 1 1 3 English User Manual for SPI-Bus RTC Demo Board OM11059 1442125785288690176471 TSP 1.5 MB None None documents Y None 1442125785288690176471 /docs/en/user-guide/UM10699.pdf 1500548 /docs/en/user-guide/UM10699.pdf UM10699 N N 2015-10-05 User Manual for SPI-Bus RTC Demo Board OM11059 /docs/en/user-guide/UM10699.pdf /docs/en/user-guide/UM10699.pdf User Guide N 132339537837198660 2024-04-23 pdf N en Nov 4, 2020 User Guide t792 User Guide User Guide Y N User Manual for SPI-Bus RTC Demo Board OM11059 false en false 0 OM11059 downloads en true 0 Y TSP User Guide 1 /docs/en/user-guide/UM10699.pdf 2015-10-05 1442125785288690176471 TSP 1 Nov 4, 2020 User Guide User Guide User Manual for SPI-Bus RTC Demo Board OM11059 Y None /docs/en/user-guide/UM10699.pdf English 1500548 None User Guide 2024-04-23 N /docs/en/user-guide/UM10699.pdf User Manual for SPI-Bus RTC Demo Board OM11059 /docs/en/user-guide/UM10699.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3 N N User Manual for SPI-Bus RTC Demo Board OM11059 1.5 MB UM10699 N 1442125785288690176471 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history