Universal Sensing Modules with Wired Connectivity

Roll over image to zoom in

Block Diagram

Universal Sensing Modules

Universal Sensing Modules with Wired Connectivity Block Diagram

Features

NAFE13388 Analog Front End

  • Low-power 24-bit universal input AFE
  • Voltage and current excitation sources
  • Eight single-ended or four differential channels with ranges up to ±12.5 V (AFE capable of ± 25V)
  • Configurable for voltage, current, resistance, RTD, Thermocouples and other sensors
  • Overvoltage protected up to ±36 V
  • 7.5 kV HBM ESD and IEC 61000-4-5 2 kV Surge protected inputs

MCX N947 Microcontroller

  • Dual-core Arm® Cortex®-M33 @150MHz
  • Up to 2MB dual-bank flash
  • eIQ® Neural Processing Unit
  • DSP Accelerator (PowerQUAD)
  • Smart DMA Engine
  • EdgeLock® Secure Enclave

Connectivity

  • 10/100 Mbps Ethernet and PHY
  • CAN FD Transceiver
  • HS USB Type-C connectors
  • SPI/I²C/UART connector

Expansion Options

  • Arduino® Header (with FRDM expansion rows)
  • FRDM Header

Software Ecosystem

  • FreeMASTER Run-Time Debugging Tool
  • MCUXpresso SDK
  • Application Code Hub

Buy Options

NAFE13388-UIM-Image

Click to expand

NAFE13388-UIM
Active

NAFE13388-UIM 8-Channel Universal Input AFE Arduino® Shield Board.

$49.00 USD
In Stock :5
Order from distributors
FRDM-MCXN947-Image

Click to expand

FRDM-MCXN947
Active

FRDM Development Board for MCX N94 and N54 MCUs.

$25.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?