RW610: Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios | NXP Semiconductors

Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios

Roll over image to zoom in

More

Block Diagram

Choose a diagram:

RW610 Main Subsystems

RW610-MAIN-SUBSYSTEMS-BD1

RW610 Block Diagram

RW610 Block Diagram

Features

Wi-Fi 6 Radio

  • 1x1, 20 MHz, IEEE 802.11ax, 2.4 GHz/5 GHz
  • Target wake time, dual carrier modulation and extended range
  • Integrated Wi-Fi PA, LNA and T/R switch, up to +21 dBm TX power
  • WPA 3 security
  • Matter over Wi-Fi

Bluetooth Low Energy 5.4 Radio

  • Supports Bluetooth 5.2 features
  • Bluetooth 5.4 certified
  • Bluetooth LE 2 Mbit/s high-speed mode, long range and advertising extensions
  • I²S and PCM audio interfaces
  • Integrated PA / LNA with up to +15 dBm TX output

MCU

  • 260 MHz Arm Cortex-M33 with TrustZone-M
  • On-chip 1.2 MB SRAM
  • Quad FlexSPI Flash XIP with on-the-fly decryption
  • PSRAM interface for memory expansion
  • Up to 5 Flexcomm (configurable as SPI/I²C/I²S/UART)
  • IEEE 1588 RMII/Fast Ethernet interface
  • LCD interface

Security

  • NXP EdgeLock™ Assurance program
  • Hardware root of trust
  • Trusted Execution Environment based on Arm TrustZone-M
  • NXP EdgeLock 2GO Trust Provisioning
  • Secure boot, debug and software update
  • Hardware cryptography
  • Physical unclonable function (PUF) secure key management
  • SESIP Assurance Level 3 (SESIP3)
  • PSA Certified Level 3

SDK, Tool-Kits and Middleware

  • MCUXpresso SDK
  • FreeRTOS open-source kernel and libraries
  • lwIP and mbedTLS security middleware
  • Integration with IAR
  • TF-M firmware support

Power Management

  • Ability to power the entire RW610 using a single 3.3 V external supply
  • Integrated Buck regulators and LDOs supplying internal power domains
  • Independent power modes across applications and radio subsystems
  • Individual subsystem wake-up through dedicated GPIO, IRQ and RTC
  • Low-leakage always-on power domain enabling fast wake-up

More

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Active

1K @ US$6.24

TFBGA145

Active

1K @ US$5.96

HVQFN116

Active

1K @ US$5.87

Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (16)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

  • Independent Design House (IDH)

    Hardware Engineering

    Hardware Engineering
  • Independent Design House (IDH)

    Design review

    Design review

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.