PF8101/PF8201 Customer Evaluation Boards

Roll over image to zoom in

Block Diagram

PF8101/PF8201 Multi-channel PMIC Block Diagram

PF8101/PF8201 Multi-channel PMIC Block Diagram

Supported Devices

Power Management

PMICs

Features

System Features:

  • 2.5 V to 5.5 V operating input voltage range
  • USB to I²C communication via the FRDM-KL25Z interface
  • Up to 1.0 MHz I²C communication
  • Selectable hardwire default PMIC configuration or OTP/TBB operation
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Leader/follower interface connector for multi-PMIC support
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

PMIC features:

  • Up to five switching regulators with the multi-phase capability
  • Three LDO regulators with selectable switch mode operation
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • RTC supply with programmable coin cell charger
  • Voltage monitoring circuits
  • System watchdog monitoring

Buy Options

KITPF8101FRDMEVM-Image

Click to expand

  • KITPF8101FRDMEVM
    Active

  • PF8101/PF8201 Customer Evaluation Boards.

  • $229.14 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors
KITPF8201FRDMEVM-Image

Click to expand

  • KITPF8201FRDMEVM
    Active

  • PF8101/PF8201 Customer Evaluation Boards.

  • $229.14 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?