NVT4558-4858-EVB | SD/SIM Level Shifter Evaluation Board | NXP Semiconductors

NVT4558-4858-EVB SD/SIM Level Shifter Evaluation Board

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Features

Key Features

  • SD 3.0 compliant bidirectional dual voltage level shifter with auto direction control
  • SD level shifter supports up to 208 MHz clock rate, SDR104
  • The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 high-speed (50 MHz) and default-speed (25 MHz) modes
  • SIM ISO-7816 compliant bidirectional dual voltage level shifter with auto direction control
  • 1.08 V to 1.95 V signal levels host and 1.65 V to 3.6 V signal levels card. Direction control signal is not required
  • SIM level shifter supports up to 10 MHz clock rate
  • High speed SIM data rate
  • Integrated pull-up and pull-down resistors
  • No external resistors required
  • Integrated 8 KV IEC 61000-4-2, level 4 ESD protection
  • No external ESD protection components required

Buy Options

NVT4558-4858-EVB-Image

Click to expand

  • NVT4558-4858-EVB
    Active

  • NVT4558-4858-EVB SD/SIM Level Shifter Evaluation Board.

  • $22.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPNVT4558-4858-EVBen 2 User Guide User Guide t792 1 User Manual User Manual t1009 1 en_US en_US 1 1 English This page will guide you through the process of setting up and using the NVT4558-4858-EVB board. 1678808450313750510419 Y 1678808450313750510419 GS-NVT4558-4858-EVB GS-NVT4558-4858-EVB /document/guide/getting-started-with-the-nvt4558-4858-evb-evaluation-board:GS-NVT4558-4858-EVB HTML 0 TSP 2023-03-14 GS-NVT4558-4858-EVB TSP User Guide 132339537837198660 2025-01-03 en Mar 13, 2023 User Guide t792 User Guide User Guide Y Getting Started with the NVT4558-4858-EVB Evaluation Board false en User Manual User Manual 1 2 1.0 English The NVT4858 is an SD 3.0 compliant dual voltage level translator with auto-direction control. The NVT4558 is a SIM SIO-7816 Smart Card compliant dual voltage level translator with autodirection control. This document is intended to help the users to quickly setup, configure and operate the evaluation board in the users’ hardware platform. 1678805690691698511968 TSP 620.8 KB None None documents None 1678805690691698511968 /docs/en/user-manual/UM11855.pdf 620827 /docs/en/user-manual/UM11855.pdf UM11855 documents N N 2023-03-14 NVT4558-4858-EVB Evaluation Board User Manual /docs/en/user-manual/UM11855.pdf /docs/en/user-manual/UM11855.pdf User Manual N 309919593431037931 2023-03-31 pdf N en Mar 10, 2023 309919593431037931 User Manual Y N NVT4558-4858-EVB Evaluation Board User Manual false 0 NVT4558-4858-EVB downloads en true 0 Y TSP User Guide 1 2023-03-14 1678808450313750510419 TSP 1 Mar 13, 2023 User Guide User Guide This page will guide you through the process of setting up and using the NVT4558-4858-EVB board. Y GS-NVT4558-4858-EVB English 0 User Guide 2025-01-03 /document/guide/getting-started-with-the-nvt4558-4858-evb-evaluation-board:GS-NVT4558-4858-EVB Getting Started with the NVT4558-4858-EVB Evaluation Board GS-NVT4558-4858-EVB TSP 132339537837198660 User Guide en Y t792 HTML GS-NVT4558-4858-EVB 1678808450313750510419 User Manual 1 /docs/en/user-manual/UM11855.pdf 2023-03-14 1678805690691698511968 TSP 2 Mar 10, 2023 User Manual The NVT4858 is an SD 3.0 compliant dual voltage level translator with auto-direction control. The NVT4558 is a SIM SIO-7816 Smart Card compliant dual voltage level translator with autodirection control. This document is intended to help the users to quickly setup, configure and operate the evaluation board in the users’ hardware platform. None /docs/en/user-manual/UM11855.pdf English documents 620827 None 309919593431037931 2023-03-31 N /docs/en/user-manual/UM11855.pdf NVT4558-4858-EVB Evaluation Board User Manual /docs/en/user-manual/UM11855.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N NVT4558-4858-EVB Evaluation Board User Manual 620.8 KB UM11855 N 1678805690691698511968 true Y Tools

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?