NTAG 223 / 224 DNA StatusDetect | NFC Chip | Security and Sensing | NXP Semiconductors

NTAG® 223 / 224 DNA StatusDetect - Certified NFC Security and Sensing Solutions to Enable Trusted IoT Applications at Scale

Advance NFC Security and Sensing with NXP’s NTAG 22x DNA Series

Click over video to play

Features

NFC Interface

  • NFC Forum Type 2 Tag and ISO/IEC 14443-A compliant
  • Common Criteria AEL3+ (AVA_VAN.2) certified
  • 7-byte UID
  • 50pF input capacitance
  • Communication baud rate at 106kbpws

Memory

  • User memory of 144 (NTAG 223 DNA) or 208 bytes (NTAG 224 DNA)
  • 10 year data retention
  • 100 k write cycles

Security

  • Customizable Originality Signature (48-byte based on ECC)
  • Secure Unique NFC (SUN) message authentication code protected with AES-128
  • Memory protected with 32-bit password (NTAG 223 DNA) or with mutual authentication with AES-128 bit key (NTAG 224 DNA)
  • Common Criteria EAL3+ (AVA_VAN.2) certification

Status Detection

  • Conductive or capacitive tamper status detection
  • Capacitive sensing interface to measure environmental conditions
  • Measurement range is up to 11pF with a resolution of up to 64 steps

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (2)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.