300 W CW over 2400-2500 MHz, 50 V RF Power GaN Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Features

  • Advanced GaN on SiC, for optimal thermal performance
  • Characterized for CW, long pulse (up to several seconds) and short pulse operations
  • Device can be used in a single-ended or push-pull configuration
  • Input matched for simplified input circuitry
  • Qualified up to 55 V
  • Suitable for linear application
  • RoHS Compliant
  • Industrial heating
  • Welding and heat sealing
  • Plasma generation
  • Lighting
  • Scientific instrumentation
  • Medical
    • Microwave ablation
    • Diathermy

Part numbers include: MRF24G300H, MRF24G300HS, MRF24G300HS-2450.

RF Performance Tables

Typical Performance

In 2400-2500 MHz MRF24G300HS reference circuit, VDD = 48 Vdc, VGS(A+B) = –5 Vdc (1)
Frequency
(MHz)
Signal Type Pin
(W)
Pout
(W)
Gps
(dB)
ηD
(%)
2400CW10.033615.370.4
245010.033215.273.0
250010.030714.974.4
1. All data measured in fixture with device soldered to heatsink.

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
2450Pulse
(100 µsec, 20% Duty Cycle)
> 20:1
at All Phase Angles
12.6 Peak55No Device Degradation

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?