MC33772C | 6-Channel Li-Ion Battery Cell Controller IC | NXP Semiconductors

6-Channel Li-Ion Battery Cell Controller IC

Roll over image to zoom in

Block Diagram

MC33772C

MC33772C Block Diagram

Features

Supply Voltage

  • 6 V ≤ VPWR ≤ 30 V operation, 40 V transient

Advanced Voltage and Temperature Measurement

  • 6 Cell Voltage Measurement Channels with integrated averaging possible up to 256 samples – (no averaging for MC33772B)
  • Total Stack Voltage Measurement
  • 0.8 mV maximum total voltage measurement error
  • 7 ADC/GPIO/Temperature Sensor Inputs

Synchronized Advanced Current Measurement

  • Integrated Current sensor with PGA
  • ±0.5% accuracy from milliamps to kiloamps
  • Integrated Coulomb Counter

Onboard Passive Balancing

  • Onboard 300mA Low Rdson passive cell balancing MOSFETs with diagnostics
  • Balancing in sleep mode
  • Programmable balancing timer for each MOSFET

Isolated Daisy Chain or SPI Communication

  • 2.0 Mbps, 2 wire twisted-pair differential, isolated daisy chain communication
  • Inductive and capacitive coupling support –(only transformer coupling for MC33772B)
  • Up to 63 nodes in one daisy chain – (15 nodes for MC33772B)
  • Loopback support for 1 daisy chain – (no loopback capability for MC33772B)
  • Addressable on initialization
  • 4Mbps SPI

Diagnostics, Functional Safety and Robustness

  • OV/UV, OT/UT, OC fault verification
  • Sleep mode OV/UV, OT/UT monitoring
  • Support ISO 26262, up to ASIL D safety capability
  • Hot plug capable and AEC Q-100 compliant

More

Comparison Table

Orderable Part Number of Channels OV/UV Number of GPIOS/AINx Precision GPIO as Temperature Channels and OT/UT Current channel or Coulomb Count Target Application
MC33772CTA1AE 3 to 6 Yes 7 Yes No Battery Cell Controller
MC33772CTA2AE 3 to 4 Yes 7 Yes No Battery Cell Controller
MC33772CTP1AE 3 to 6 Yes 7 Yes Yes Battery Cell Controller
MC33772CTP2AE 3 to 4 Yes 7 Yes Yes Battery Cell Controller
MC33772CTC0AE 0 No 7 Yes Yes Battery Junction Box Controller
MC33772CTC1AE 0 No 8 Yes Yes Battery Junction Box Controller
Parameter MC33771B MC33771C MC33772B MC33772C
Voltage Channels 7..14 7..14 3..6 3..6
Supply VRange (Max) 9.6 V..61.6 V (75 V) 9.6 V..61.6V (75 V) 6 V..30 V (40 V) 6 V..30 V (40 V)
Cell Input Voltage Range -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V
Measurement Error ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c)
Total Measurement Error
(After aging: MLS3 and 1000h HTOL)
± 3.9 mV ± 3.9 mV ± 3.9 mV ± 3.9 mV
Vpwr=9.6 V..61.6 V,
Vcell=1.5 V..4.3 V, -40~85°C
Vpwr=9.6 V..61.6 V,
Vcell=1.5 V..4.3 V, -40°C..85°C
Vpwr=6 V..30 V,
Vcell=1.5 V..4.3 V, -40~85°C
Vpwr=6 V..30 V,
Vcell=1.5 V..4.3 V, -40~85°C
Measurement averaging No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
Functional Safety ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
Isolated communication Speed 2 Mbps 2 Mbps 2 Mbps 2 Mbps
Communication Isolation Inductive Inductive, Capacitive Inductive Inductive, Capacitive
Max Nodes per Daisy Chain 15 63 15 63
CRC Bit 8 8 8 8
Comms bit 40 48 40 48
Integrated Balancing <300 mA, Timer <300 mA, Timer <300 mA, Timer <300 mA, Timer
Balancing sleep mode Yes Yes Yes Yes
GPIO / Analog measurement inputs 7 7 7 7
I²C Controller EEPROM Only EEPROM Only EEPROM Only EEPROM Only
Current Channels 1 1 1 1
Coulomb counter 1 1 1 1
Package 64-pin LQFP-EP (-40~105°C) 64-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (7)
Application Note Software (1)
Data Sheet (1)
Fact Sheet (1)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 16 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

i.MX 8M Plus &#8211; Arm&#174; Cortex&#174;-A53, Machine Learning, Vision, Multimedia and Industrial IoT

IMX8MPLUS

i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT

buy options
View or edit your browsing history