LPC552x/S2x | Arm®Cortex®-M33 | 32-bit MCUs | NXP Semiconductors

LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family

Roll over image to zoom in

Block Diagram

LPC552x/S2x MCU

LPC552x MCU BD

Features

Arm Cortex-M33 Core

  • Running at a frequency of up to 150 MHz
  • Floating Point Unit (FPU) and Memory Protection Unit (MPU)
  • Arm Cortex M33 built-in Nested Vectored Interrupt Controller (NVIC)
  • Non-maskable Interrupt (NMI) input with a selection of sources
  • Serial Wire Debug with eight breakpoints and four watch points. Includes Serial Wire Output for enhanced debug capabilities
  • System tick timer

On-Chip Memory

  • Up to 512 kB on-chip flash program memory with flash accelerator and 512 byte page erase and write
  • Up to 512 kB total SRAM consisting of 32 kB SRAM on Code Bus, 192 kB SRAM on System Bus (192 kB is contiguous), 16 kB SRAM on System bus, and additional 16 kB USB SRAM on System Bus, which can be used by the USB interface or for general purpose use

Security Features

  • PRINCE module for real-time encryption of data being written to on-chip flash and decryption of encrypted flash data during read to allow asset protection*
  • CASPER Crypto coprocessor is provided to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms, such as, Elliptic Curve Cryptography (ECC)*
  • AES-256 encryption/decryption engine*
  • Secure Hash Algorithm (SHA2) module supporting secure boot with dedicated DMA controller*
  • Physical Unclonable Function (PUF) using dedicated SRAM for silicon fingerprint. PUF can generate, store, and reconstruct key sizes from 64 to 4096 bits. Includes hardware for key extraction*
  • 128-bit unique device serial number for identification (UUID)
  • Secure GPIO*
  • Random Number Generator (RNG)
  • Secure Boot support*

Serial Interfaces

  • FlexComm Interface contains up to nine serial peripherals. Each FlexComm Interface can be selected by software to be a USART, SPI, I²C, and I²S interface
  • I²C-bus interfaces support Fast-mode and Fast-mode Plus with data rates of up to 1 Mbit/s and with multiple address recognition and monitor mode
  • USB 2.0 full speed host/device controller with on-chip PHY and dedicated DMA controller supporting crystal-less operation in device mode
  • USB 2.0 high-speed host/device controller with on-chip high-speed PHY

Digital Peripherals

  • DMA0 controller with 23 channels and up to 22 programmable triggers, able to access all memories and DMA-capable peripherals
  • DMA1 controller with 10 channels and up to 16 programmable triggers, able to access all memories and DMA-capable peripherals
  • Secured digital input/output (SD/MMC and SDIO) card interface with DMA support. SDIO with support for up to two cards. Supported card types are MMC, SDIO, and CE-ATA. Supports SD2.0, and SR25
  • CRC engine block can calculate a CRC on supplied data using one of three standard polynomials with DMA support
  • Up to 64 General-Purpose Input/Output (GPIO) pins
  • GPIO registers are located on the AHB for fast access. The DMA supports GPIO ports
  • Up to eight GPIOs can be selected as Pin Interrupts (PINT), triggered by rising, falling or both input edges
  • Two GPIO Grouped Interrupts (GINT) enable an interrupt based on a logical (AND/OR) combination of input states
  • I/O pin configuration with support for up to 16 function options
  • Programmable Logic Unit (PLU) to create small combinational and/or sequential logic networks including state machines

Analog Peripherals

  • 16-bit ADC with five differential channel pair (or 10 singled-ended channels), and with multiple internal and external trigger inputs and sample rates of up to 1.0MSamples/sec. The ADC supports two independent conversion sequences
  • Integrated temperature sensor connected to the ADC
  • Comparator with five input pins and external or internal reference voltage
  • Timers
  • Five 32-bit standard general purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs. Specific timer events can be selected to generate DMA requests
  • One SCTimer/PWM with eight input and ten output functions (including capture and match). Inputs and outputs can be routed to or from external pins and internally to or from selected peripherals. Internally, the SCTimer/PWM supports 16 match/captures, 16 events, and 32 states
  • 32-bit Real-time clock (RTC) with 1 s resolution running in the always-on power domain. A timer in the RTC can be used for wake-up from all low power modes including deep power-down, with 1 ms resolution
  • Multiple-channel multi-rate 24-bit timer (MRT) for repetitive interrupt generation at up to four programmable, fixed rates
  • Windowed Watchdog Timer (WWDT) with FRO 1 MHZ as a clock source
  • Micro-Tick Timer running from the watchdog oscillator can be sued to wake-up the device from sleep and deep-sleep modes
  • 42-bit free running OS Timer as continuous timebase for the system, available in any reduced power modes

Clock Generation

  • Internal Free Running Oscillator (FRO). This oscillator provides a selectable 96 MHz output, and a 12 MHz output (divided down from the selected higher frequency) that can be used as a system clock. The FRO is trimmed to +/- 1% accuracy over the entire voltage and temperature range
  • 32 kHz Internal Free Running Oscillator FRO. The FRO is trimmed to +/- 1% accuracy over the entire voltage and temperature range
  • Internal low power oscillator (FRO 1 MHz)
  • Crystal oscillator with an operating frequency of 1 MHz to 25 MHz. Option for external clock input (bypass mode) for clock frequencies of up to 25 MHz
  • Crystal oscillator with 32.768 kHz operating frequency
  • PLL0 and PLL1 allows CPU operation up to the maximum CPU rate without the need for a high-frequency external clock
  • Clock output function with divider to monitor internal clocks
  • Frequency measurement unit for measuring the frequency of any on-chip or off-chip clock signal

Power-Saving Modes

  • Integrated Power Management Unit (PMU) to minimize power consumption
  • Reduced power modes: Sleep, deep-sleep with RAM retention, power-down with RAM retention and CPU0 retention, and deep power-down
  • Configurable wake-up options from peripheral interrupts
  • The Micro-Tick Timer running from the watchdog oscillator, and the Real-Time Clock (RTC) running from the 32.678 kHz clock, can be used to wake-up the device from sleep and deep-sleep modes
  • Power-On Reset (POR)
  • Brown-Out-Detect (BOD) with separate thresholds for interrupt and forced reset

Additional Information

  • Operating from an internal DC-DC converter
  • Single power supply 1.8 V to 3.6 V
  • JTAG boundary scan supported
  • Operating temperature range -40 °C to +105 °C
  • Available in HLQFP100 and VFBGA98 packages

More

Buy/Parametrics

1-10 of 12 results

Include 0 NRND

Order

CAD Model

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

GPIO

Security

ADC [Number, bits]

Ambient Operating Temperature (Min to Max) (℃)

Supply Voltage [Min to Max] (V)

Package Type

Status

Arm Cortex-M33

150

256

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HLQFP100

Active

Arm Cortex-M33

150

256

36

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HTQFP64

Active

Arm Cortex-M33

150

256

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

VFBGA98

Active

Arm Cortex-M33

150

512

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HLQFP100

Active

Arm Cortex-M33

150

512

36

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HTQFP64

Active

Arm Cortex-M33

150

512

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

VFBGA98

Active

Arm Cortex-M33

150

256

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HLQFP100

Active

Arm Cortex-M33

150

256

36

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HTQFP64

Active

Arm Cortex-M33

150

256

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

VFBGA98

Active

Arm Cortex-M33

150

512

64

CRC, RNG

1 x 16

-40 to 105

1.8 to 3.6

HLQFP100

Active

Documentation

Quick reference to our documentation types.

1-10 of 53 documents

Compact List

Application Note (31)
Show All

Design Files

Quick reference to our design files types.

1-5of 16 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.