The LPC5500 MCU series leverages Arm's recent Cortex-M33 technology, combining significant product architecture enhancements and greater integration over previous generations, with dramatic power consumption improvements and advanced security feature including SRAM PUF-based root of trust and provisioning, real-time execution from encrypted images (internal flash), and asset protection with Arm® TrustZone®-M. In addition, the LPC5500 MCU series features seven scalable families, with a broad package and memory options, as well as a comprehensive MCUXpresso Software and Tools ecosystem and low-cost development boards. The LPC5500 series of MCUs is part of NXP's EdgeVerse™ edge computing platform.
Choosing the right product just got easier. View all product finder tools.
With SRAM PUF-based root of trust and provisioning, real-time execution from encrypted images (internal flash) and asset protection with Arm® TrustZone®-M.
With integrated power management IC (DC-DC) and dedicated coprocessors for signal processing and cryptographic acceleration.
Comprised of several families within this series, all benefiting from 40 nm cost advantages, broad scalable package and memory options, robust enablement including MCUXpresso Software and Tools ecosystem and a low-cost development board.
Expanding 'The Voice of Things' - NXP Adds Retune DSP to Its Broad Portfolio of Voice Enablement Solutions.
Family | Family Description | Security Subsystem | Communication Interfaces | Special Features | Packages |
---|---|---|---|---|---|
LPC550x/S0x | Baseline | Optional | CAN-FD/2.0, HS SPI, FlexComm (8) | - | HTQFP64 HVQFN48 |
LPC551x/S1x | Streamline with USB and CAN-FD | Optional | HS/FS USB, CAN-FD/2.0, HS SPI, FlexComm (8) | - | HLQFP100 VFBGA98 HTQFP64 VFBGA59 |
LPC552x/S2x | Mainstream with USB | Optional | HS/FS USB, HS SPI, FlexComm (8) | - |
HLQFP100 VFBGA98 HTQFP64 |
LPC55S6x | High efficiency | HS/FS USB, HS SPI, FlexComm (8) | Dual-core DSP Accelerator |
HLQFP100 VFBGA98 HTQFP64 |
|
LPC553x/S3x | Advanced Analog | Optional | FS USB, I3C, CAN-FD, FlexComm (8) |
16-bit ADC OpAmp DAC Analog Comparator DSP Accelerator |
HLQFP100 HTQFP64 |
Help us improve your experience on our site. We invite you to take our five-question survey.