Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe 5V KE series of MCUs are part of the EdgeVerse™ edge computing platform and are designed to maintain high-reliability and robustness in harsh electrical noise environments, targeting white goods and industrial applications.
Choosing the right product just got easier. View all product finder tools.
CPU | Communication Interfaces | ||||||||
---|---|---|---|---|---|---|---|---|---|
Products | Arm | Memory | Packages | I2C | SPI | UART | CAN | TSI | |
KE1xF
Performance w/ CAN |
168 MHz Cortex-M4 w/ FPU |
256 – 512 KB Flash 32 – 64 KB SRAM |
64-LQFP, 100-LQFP | 2 | 2 | 3 |
2 x FlexCAN |
||
KE1xZ
Mainstream w/ Touch |
96 MHz Cortex®-M0+ |
32 – 512 KB Flash 4 – 96 KB SRAM |
44-LQFP, 48-LQFP, 64-LQFP, 100-LQFP, 40-QFN |
2 | 2 | 5 | 1 | 2 x 25 ch | |
KE06
Entry-Level w/ CAN |
48 MHz Cortex®-M0+ |
64 – 128 KB Flash 8 – 16 KB SRAM |
44-LQFP, 64-LQFP, 64-QFP,80-LQFP |
2 | 2 | 3 | 1 | ||
KE04
Entry-Level w/ Mixed Signal |
48 MHz Cortex®-M0+ |
8 – 128 KB Flash 1 – 16 KB SRAM |
16-TSSOP, 24-QFN, 44-LQFP, 64-LQFP, 64-QFP, 80-LQFP, 20-SOIC WB |
2 | 2 | 3 | |||
KE02
Entry-Level w/ EEPROM |
20 - 40 MHz Cortex®-M0+ |
16 – 64 KB Flash 2 – 4 KB SRAM |
32-QFN, 32-LQFP, 44-LQFP, 64-LQFP, 64-QFP |
1 | 2 | 3 |
FlexIO: Programmable Interface
Discover our 5V microcontrollers powered by Arm® Cortex®-M0+, well suited for white goods, motor control and smart lighting. Experience unmatched performance and reliability, making your designs efficient and future-ready.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
5 V robust MCUs for industrial and high-performance home appliances.
Next-generation 5 V 32-bit MCUs with enhanced robustness and touch interface.
Robust 5 V MCU with 8-bit S08 compatibility.
This brochure is a guide to silicon, software and hardware enablement and reference platforms for motor control applications in the industrial and IoT markets.
Help us improve your experience on our site. We invite you to take our five-question survey.