VR5500 / FS5502 PMIC Evaluation Board

Roll over image to zoom in

Block Diagram

Choose a diagram:

VR5500, High Voltage PMIC Block Diagram

VR5500, High Voltage PMIC Block Diagram

FS5502, High Voltage PMIC Block Diagram

FS5502, High Voltage PMIC Block Diagram

Supported Devices

Power Management

System Basis Chips

Features

General specifications

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output capability up to 10 A (external MOSFET)
  • VBUCK1/2 in Standalone mode (default) or Multiphase mode (VBUCK2 only for VR5500)
  • VBUCK3 up to 3.6 A peak
  • VBOOST 5.0 V or 5.74 V, up to 800 mA (VR5500 only)
  • LDO1 and LDO2, from 1.1 V to 5.0 V, up to 400 mA (LDO2 only for VR5500)
  • Ignition key switch
  • Embedded USB connection for easy connection to software GUI (access to I²C-bus, IOs, RSTB, INTB, Debug, MUX_OUT (VR5500 only), regulators)
  • LEDs that indicate signal or regulator status
  • Support OTP fuse capabilities
  • USB connection for register access, OTP emulation, and programming

Buy Options

KITVR5500AEEVM-Image

Click to expand

  • KITVR5500AEEVM

  • VR5500 / FS5502 PMIC Evaluation Board.

  • $344.86USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 18
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?