Tracer Tool for PT2000 and MC33816

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Powertrain and Engine Control

Features

KITPSCDEBUGEVM Features:

  • USB connector use to communicate between the PT2000/MC33816 IDE and tracer
  • Coaxial connector to be connected to the DBG pin and GND.
  • Green LED LED is ON when calibration sequence is received, therefore the tracer
  • board is ready to receive the trace code sequence
  • Yellow LED LED is ON when tracer RAM is full
  • Red LED LED is ON when tracer is waiting for calibration pulses

PT2000 / MC33816 Features:

  • Battery voltage range, 5.5 < VBATT < 72 V
  • Predrive operating voltage up to 72 V
  • High side/low side predrive PWM capability up to 100 kHz
  • All predrivers have four selectable slew rates
  • Twelve selectable, predefined VDS/VSRC monitoring thresholds
  • Encryption for microcode protection
  • Integrated 1.0 MHz back-up clock

Buy Options

KITPSCDEBUGEVM-Image

Click to expand

  • KITPSCDEBUGEVM

  • Tracer Debug Module for MC33816 and PT2000.

  • $274.62USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?