K32 L3 | Energy Efficient Cortex-M4 MCU | NXP Semiconductors

NXP’s Energy Efficient Cortex-M4 MCU with Cortex-M0+ and Advanced Security

Exploring the Dual-Core Capabilities of the K32 L3 MCU Family.

Click over video to play

Block Diagram

K32 L3 MCU

K32 L3 MCU

Features

Core Processor

  • Arm Cortex-M4 core up to 72 MHz
  • Cortex-M0+ core up to 72 MHz

Memories

  • Up to 1.25 MB program flash memory
  • Up to 384 kB SRAM
  • 48 kB ROM with built-in secure boot loader

High Security

  • Cryptographic subsystem that includes a dedicated core, dedicated instruction memory (IRAM and IROM), and dedicated data RAM for autonomous implementation of encryption, signing, and hashing algorithms including AES-256, 3DES/DES, SHA-256, and RSA and ECC acceleration
  • Standalone True Random Number Generator (TRNG) with 512-bit of entropy and built-in statistical self-test
  • Secure key management for storing and protecting sensitive security keys
  • Wiping off the crypto subsystem memory including security keys upon sensing a security breach or physical tamper event
  • Resource domain controller for access control, system memory protection, and peripheral isolation
  • Built-in secure boot and secure over-the-air programming to assure only authorized and authenticated code runs on the device

Analog

  • 1 x 12-bit single ended low-power ADC
  • 2 x low-power comparator with 6-bit DAC
  • 1 x 12-bit low-power DAC
  • 1.2 V / 2.1 V dual-range voltage reference

Timers

  • Up to 2 x 6 ch., 2 x 2 ch. Timer/PWM Modules
  • Up to 2 x 4 ch. Low-Power Programmable Interrupt Timer
  • Up to 3 x Low-Power Timers
  • Real Time Clock (RTC)
  • 1 x 56-bit Timestamp

Peripherals

  • USB 2.0 Full-speed controller and transceiver
  • 1 x 32 ch. FlexIO supporting emulation of UART, I²C, SPI, I²S, Camera IF, LCD RGB, PWM/Waveform generation
  • Up to 4 x low-power UART
  • Up to 4 x low-power I²C
  • Up to 4 x 16-bit low-power SPI
  • 1 x EMVSIM module supporting the ISO-7816 protocol
  • 1 x Serial Audio Interface (SAI) with support for I²S and AC'97
  • 1 x Secure Digital Hardware Controller (uSDHC)
  • Parallel external FlexBus interface (RAM, ROM, simple follower devices)

Power Management

  • Bypass mode: 1.71 V to 3.6 V
  • Dual Output Buck DC-DC converter: 2.1 V to 3.6 V
  • Core voltage bypass: 1.14 V to 1.45 V direct supply to the core, bypassing internal regulator
  • Independent VDDIO1 and VDDIO2 supply: 1.71 V to 3.6 V
  • Independent VBAT (RTC): 1.71 to 3.6 V

Packages

  • 176 VFBGA, 9 mm x 9 mm x 0.86 mm, 0.5 mm pitch
  • 121 MBGA, 8 mm x 8 mm x 1.4 mm, 0.65 mm pitch
  • 100LQFP, 14 mm x 14 mm x 1.7 mm, 0.5 mm pitch
  • 64QFN, 9 mm x 9 mm x 0.85 mmx 0.5 mm pitch
  • 144 LQFP, 20 mm x 20 mm x 1.6 mm x 0.5 mm pitch

More

Buy/Parametrics










































































































N true 0 PSPK32-L3en 5 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 en_US en_US en Data Sheet Data Sheet 1 1 K32L3A60VPJ1AT 1 English The K32L3A family of devices is an ultra-low-power, dual core solution ideal for applications that require a high performance Cortex-M4F processor to run the application and an efficient Cortex-M0+ to run low power operations such as sensor data collection and perform low level operations that don't 1569477647608734894393 PSP 1.7 MB None None documents None 1569477647608734894393 /docs/en/data-sheet/K32L3A.pdf 1691051 /docs/en/data-sheet/K32L3A.pdf K32L3A documents N N 2019-09-25 K32L3A Data Sheet /docs/en/data-sheet/K32L3A.pdf /docs/en/data-sheet/K32L3A.pdf Data Sheet N 980000996212993340 2023-08-17 pdf N en Sep 26, 2019 980000996212993340 Data Sheet Y N K32L3A Data Sheet Reference Manual Reference Manual 1 2 K32L3A60VPJ1AT 1 English K32L3A Reference Manual 1569476794127737855710 PSP 14.8 MB Registration without Disclaimer None documents Extended 1569476794127737855710 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf 14796559 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf K32L3ARM documents Y N 2019-09-25 K32L3A Reference Manual /webapp/Download?colCode=K32L3ARM /secured/assets/documents/en/reference-manual/K32L3ARM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Sep 26, 2019 500633505221135046 Reference Manual Y N K32L3A Reference Manual Application Note Application Note 1 3 0 Chinese application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core 1578453696441715152050zh PSP 2.4 MB None None documents None 1578453696441715152050 /docs/zh/application-note/AN12673.pdf 2365579 /docs/zh/application-note/AN12673.pdf AN12673 documents N N 2020-01-07 Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/zh/application-note/AN12673.pdf /docs/zh/application-note/AN12673.pdf Application Note N 645036621402383989 2022-12-07 zh Jan 7, 2020 645036621402383989 Application Note Y N K32L3A6 器件的双核项目创建和转换 0 English application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core 1578453696441715152050 PSP 2.4 MB None None documents None 1578453696441715152050 /docs/en/application-note/AN12673.pdf 2365579 /docs/en/application-note/AN12673.pdf AN12673 documents N N 2020-01-07 Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/en/application-note/AN12673.pdf /docs/en/application-note/AN12673.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 7, 2020 645036621402383989 Application Note Y N Dual-core Project Creation and Conversion for K32L3A6 Devices Errata Errata 1 4 K32L3A60VPJ1AT 11 JUL 2019 English Mask Set Errata for Mask 3N69S 1569478343572731985724 PSP 178.0 KB None None documents None 1569478343572731985724 /docs/en/errata/K32L3A6_3N69S.pdf 177964 /docs/en/errata/K32L3A6_3N69S.pdf K32L3A6_3N69S documents N N 2019-09-25 Mask Set Errata for Mask 3N69S /docs/en/errata/K32L3A6_3N69S.pdf /docs/en/errata/K32L3A6_3N69S.pdf Errata N 155452329886410597 2022-12-07 pdf N en Sep 26, 2019 155452329886410597 Errata Y N Mask Set Errata for Mask 3N69S Fact Sheet Fact Sheet 1 5 1 Chinese The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. 1555076373660727442865zh PSP 3.1 MB None None documents None 1555076373660727442865 /docs/zh/fact-sheet/K32MCUSFS.pdf 3127371 /docs/zh/fact-sheet/K32MCUSFS.pdf K32MCUSFS documents N N 2019-04-12 NXP K32 L3 MCU Fact Sheet /docs/zh/fact-sheet/K32MCUSFS.pdf /docs/zh/fact-sheet/K32MCUSFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Aug 18, 2021 736675474163315314 Fact Sheet Y N K32 L3 MCU 系列 4 English The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. 1555076373660727442865 PSP 3.1 MB None None documents None 1555076373660727442865 /docs/en/fact-sheet/K32MCUSFS.pdf 3127371 /docs/en/fact-sheet/K32MCUSFS.pdf K32MCUSFS documents N N 2019-04-12 NXP K32 L3 MCU Fact Sheet /docs/en/fact-sheet/K32MCUSFS.pdf /docs/en/fact-sheet/K32MCUSFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 14, 2019 736675474163315314 Fact Sheet Y N NXP K32 L3 MCU Fact Sheet false 0 K32-L3 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN12673.pdf 2020-01-07 1578453696441715152050 PSP 3 Jan 7, 2020 Application Note application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core None /docs/en/application-note/AN12673.pdf English documents 2365579 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12673.pdf Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/en/application-note/AN12673.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Dual-core Project Creation and Conversion for K32L3A6 Devices 2.4 MB AN12673 N 1578453696441715152050 Data Sheet 1 /docs/en/data-sheet/K32L3A.pdf 2019-09-25 1569477647608734894393 PSP 1 Sep 26, 2019 Data Sheet The K32L3A family of devices is an ultra-low-power, dual core solution ideal for applications that require a high performance Cortex-M4F processor to run the application and an efficient Cortex-M0+ to run low power operations such as sensor data collection and perform low level operations that don't None /docs/en/data-sheet/K32L3A.pdf English documents 1691051 None 980000996212993340 2023-08-17 N /docs/en/data-sheet/K32L3A.pdf K32L3A Data Sheet /docs/en/data-sheet/K32L3A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N K32L3A Data Sheet K32L3A60VPJ1AT 1.7 MB K32L3A N 1569477647608734894393 Errata 1 /docs/en/errata/K32L3A6_3N69S.pdf 2019-09-25 1569478343572731985724 PSP 4 Sep 26, 2019 Errata Mask Set Errata for Mask 3N69S None /docs/en/errata/K32L3A6_3N69S.pdf English documents 177964 None 155452329886410597 2022-12-07 N /docs/en/errata/K32L3A6_3N69S.pdf Mask Set Errata for Mask 3N69S /docs/en/errata/K32L3A6_3N69S.pdf documents 155452329886410597 Errata N en None Y pdf 11 JUL 2019 N N Mask Set Errata for Mask 3N69S K32L3A60VPJ1AT 178.0 KB K32L3A6_3N69S N 1569478343572731985724 Fact Sheet 1 /docs/en/fact-sheet/K32MCUSFS.pdf 2019-04-12 1555076373660727442865 PSP 5 Oct 14, 2019 Fact Sheet The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. None /docs/en/fact-sheet/K32MCUSFS.pdf English documents 3127371 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/K32MCUSFS.pdf NXP K32 L3 MCU Fact Sheet /docs/en/fact-sheet/K32MCUSFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 4 N N NXP K32 L3 MCU Fact Sheet 3.1 MB K32MCUSFS N 1555076373660727442865 Reference Manual 1 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf 2019-09-25 1569476794127737855710 PSP 2 Sep 26, 2019 Reference Manual K32L3A Reference Manual Registration without Disclaimer /secured/assets/documents/en/reference-manual/K32L3ARM.pdf English documents 14796559 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=K32L3ARM K32L3A Reference Manual /secured/assets/documents/en/reference-manual/K32L3ARM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N K32L3A Reference Manual K32L3A60VPJ1AT 14.8 MB K32L3ARM N 1569476794127737855710 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Recently viewed products

View or edit your browsing history