IW611: 2.4/5 GHz Dual-band 1x1 Wi-Fi® 6 (802.11ax) + Bluetooth® 5.4 Solution | NXP Semiconductors

2.4/5 GHz Dual-band 1x1 Wi-Fi® 6 (802.11ax) + Bluetooth® 5.4 Solution

More

Block Diagram

Choose a diagram:

IW611 application diagram - Single antenna

IW611 application diagram - Single antenna

IW611 application diagram - Dual antenna

IW611 application diagram - Dual antenna

IW611 internal block diagram

IW611 internal block diagram

Features

Wi-Fi Key Features

  • 1x1 2.4/5 GHz, up to 80 MHz channel bandwidth
  • UL/DL MU-MIMO and OFDMA
  • Target Wake time, dual carrier modulation, extended range
  • 802.11az accurate ranging
  • WPA3 security
  • SDIO 3.0 host interface

Bluetooth Key Features

  • Supports Bluetooth 5.2 features
  • Bluetooth 5.4 certified
  • Integrated high power PA up to +20 dBm transmit power
  • Full featured Bluetooth baseband
  • SCO/eSCO links with hardware accelerated audio signal processing
  • Bluetooth LE 2 Mbit/s, Long Range, Advertising Extensions
  • LE Audio with Isochronous channels
  • UART host interface

General Features

  • Dedicated, independent CPUs and memories for Wi-Fi and Bluetooth
  • Efficient power management system supporting deep-sleep low-power mode
  • Single and dual antenna configurations
  • 116-QFN and 132-WLCSP packages
  • 0 to 70 °C and -40 to 85 °C operating temperature ranges

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (18)
Show All

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 31 hardware offerings

  • Quectel FGS061N Module (NXP IW611)
    Module

    Quectel FGS061N Module (NXP IW611)

  • SX-SDCAX-2530
    Module

    SX-SDCAX-2530

  • WKI611AA1
    Module

    WKI611AA1

  • uSD-M.2 Adapter: Interconnect for NXP i.MX RT/6/7/8
    Complementary Silicon or Component

    uSD-M.2 Adapter: Interconnect for NXP i.MX RT/6/7/8

  • MAYA-W2 M.2 card
    Module

    MAYA-W2 M.2 card

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.