NXP CoreRide Z248 Zonal Reference System

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

NXP CoreRide Z248 Features

NXP CoreRide Z248 Features

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Multi-Switch Detection Interface

FlexRay Transceivers

CAN Partial Networking

CAN Signal Improvement

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Automotive Ethernet PHYs

Features

  • Fully integrated zonal ECU merging data + power to accelerate OEM adoption of 48 V/12 V hybrid zonal architectures
  • Shortens time‑to‑market with CI/CT‑ready development, preintegrated software and validated KPIs for rapid prototyping
  • Reduces design complexity through consolidated routing, diagnostics, gatewaying, virtual sensing and intelligent power distribution in one ECU
  • Delivers scalable, safe, cost‑optimized performance across ICE, hybrid and BEV platforms, supporting long‑term SDV strategies
  • Built on NXP’s S32K5 MCU and broader NXP CoreRide platform, enabling harmonized HW/SW, robust safety and ecosystem‑backed quality

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?