2x2 Tri-band (2.4G/5/6 GHz) Wi-Fi® 6E and Bluetooth Combo Solution
The AW693 is a highly integrated Wi-Fi 6/6E device enabling concurrent dual Wi-Fi (CDW) and Bluetooth® operation. AW693 supports four modes:
The System-on-Chip (SoC) implements advanced features including multi-user multiple-input multiple-output (MU-MIMO), orthogonal frequency-division multiple access (OFDMA), Target Wake Time (TWT) and Bluetooth Low Energy (LE) Audio. The AW693 integrates 2.4 GHz and 5 GHz TX power amplifiers (PA), RX low-noise amplifiers (LNA) and Tx/Rx switches (T/R SW). It also includes a full Bluetooth radio, simplifying design. This solution also supports three-antenna design and an external front-end module (FEM).
The AW693 supports a flexible front-end design with either three or two antennas. The AW693 implements advanced real-time Wi-Fi and Bluetooth arbitration hardware in conjunction with software algorithms to optimize coexistence performance.
NXP’s EdgeLock® technology is integrated. The embedded Edgelock secure subsystem (ELS) supports hardware crypto accelerated secure boot, key management, firmware authentication, secure lifecycle management and anti-rollback protection.
The AW693 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems for real-time, independent protocol processing. The interfaces to external host processors include peripheral component interconnect express (PCIe) for Wi-Fi and universal asynchronous receiver-transmitter (UART) for Bluetooth. The AW693 is available in high-volume quad flat no-lead, 148 pins (HVQFN148) and wafer level chip scale package (WLCSP) packages and is AEC-Q100 Grade 2 compliant.
Wireless modules based on the NXP AW693 are offered by leading module manufacturers.
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XMA06 |
PCIe | UART | -40 °C to +105 °C | Antenna pin(s) | 3 | Surface-mount device (SMD) | 23 x 23 x 2.58 | FCC | i.MX |
|
JODY-W683-01A |
PCIe, SDIO | UART, Pulse code modulation (PCM)/inter-integrated circuit sound (I²S) | -40 °C to +105 °C | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
M2-JODY-W683-00C |
PCIe, Secure digital input/output (SDIO) | UART, PCM/I²S | -40 °C to +85 °C | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8/9 |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 16 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.
2 hardware offerings


5 hardware offerings





To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
4 software offerings
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.