EdgeLock® A30 Secure Authenticator | NXP Semiconductors

EdgeLock® A30 Secure Authenticator

Roll over image to zoom in

Block Diagram

Choose a diagram:

EdgeLock A30

EdgeLock-A30-BD

EdgeLock NX Middleware

EdgeLock-NX-Middleware-BD

Features

Advanced Security

  • Common Criteria EAL 6+ AVA_VAN.5 certified
  • 16 kB NVM memory
  • Secure companion chip to standard MCU or MPU
  • EdgeLock 2GO support for certificate generation and certificate delivery

Cryptographic Algorithms

  • Asymmetric authentication
  • Key management and key provisioning via PKI
  • Support for multiple crypto primitives
    • RNG (NIST SP800-90B)
    • SHA-256/384, HMAC and HKDF (RFC5869)
    • AES-128/256 (ECB, CBC, CMAC, CCM and GCM)
    • ECDSA and ECDH over NIST P-256 and Brainpool P256r1

Communication

  • I²C target (100 kHz, 400 kHz or 1 MHz)
  • Two configurable GPIOs

Package

  • Available in WLCSP and HVQFN20 packages

Temperature

  • Extended temperature range (-40° C to +105° C)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.