µVision Build Log

Tool Versions:

IDE-Version: ¦ÌVision V5.25.2.0 Copyright (C) 2018 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Yang Xi, NXP, LIC=KRMWF-635YU-TGW7T-RE9KP-B5KIS-23TY1 Tool Versions: Toolchain: MDK-ARM Plus Version: 5.25.2.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 6 (build 750) Assembler: Armasm.exe V5.06 update 6 (build 750) Linker/Locator: ArmLink.exe V5.06 update 6 (build 750) Library Manager: ArmAr.exe V5.06 update 6 (build 750) Hex Converter: FromElf.exe V5.06 update 6 (build 750) CPU DLL: SARMCM3.DLL V5.25.2.0 Dialog DLL: DARMCM1.DLL V1.19.1.0 Target DLL: UL2CM3.DLL V1.160.12.0 Dialog DLL: TARMCM1.DLL V1.14.0.0

Project:

D:\OneDrive\lpc_all\lpc5460x\an\software\LPC5460x_SPIFI\LPC5460x_SPIFI.uvprojx Project File Date: 02/14/2019

Output:

*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Build target 'LPC5460x_SPIFI' compiling FlashDev.c... compiling FlashPrg.c... linking... Program Size: Code=1328 RO-data=4264 RW-data=64 ZI-data=12 After Build - User command #1: cmd.exe /C copy ".\Out\LPC5460x_SPIFI_ALL.axf" "..\LPC5460x_SPIFI_ALL.FLM" 1 file(s) copied. ".\Out\LPC5460x_SPIFI_ALL.axf" - 0 Error(s), 0 Warning(s).

Software Packages used:

Package Vendor: ARM http://www.keil.com/pack/ARM.CMSIS.5.3.0.pack ARM.CMSIS.5.3.0 CMSIS (Cortex Microcontroller Software Interface Standard) * Component: CORE Version: 5.1.1

Collection of Component include folders:

.\RTE\_LPC5460x_SPIFI C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.3.0\CMSIS\Include C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.3.0\Device\ARM\ARMCM0\Include

Collection of Component Files used:

* Component: ARM::CMSIS:CORE:5.1.1 Build Time Elapsed: 00:00:01