SAF8544 Pluto Sensor - Radar Reference Design

PLUTO-SENSOR

Roll over image to zoom in

Supported Devices

RF

Radar Technology

Power Management

PMICs

System Basis Chips

Interfaces

Automotive Ethernet PHYs

Features

Compact Size

  • PCB size: 50 x 50 mm
  • Sensor size: 60 x 60 x 35 mm

Integrated Antenna

  • 4 transmitters and 4 receivers

High Performance

  • Range > 200m

Flexible Data Output

  • Supports raw data capture as well as processed radar point cloud

Interfaces

  • JTAG
  • CSI
  • QSPI
  • I2C
  • UART
  • CAN

Power Dissipation

  • 2.25 W @ Room Temperature
  • 50% Duty Cycle

Weight

  • Weight ≈100 g

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

1 software file

  • Demo Software

    SAF85xx Radar Integration SW EAR 1.8.0 D231027

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?