FS86 Safety SBC Programming Socket Board

KITFS86SKTFRDMEM

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to I2C bus, IOs, Safety outputs, Debug, AMUX, regulators)
  • USB connection for register access, OTP emulation and fuse
  • Socket to fit and remove device easily

Power Management

  • VBAT power supply connectors (Jack and Phoenix, 35 V max)
  • VPRE output capability up to 10 A (external MOSFET)
  • VBOOST 5.0 V or 6.0 V, up to 800 mA
  • BUCK up to 2.5 A DC
  • LDO1, from 1.5 V to 5.0 V, up to 400 mA, with load switch capability
  • LDO2, from 1.1 V to 5.0 V, up to 400 mA
  • Ignition key switch

General Specifications

  • FS0B external safety pin

Support

  • Debug mode access
  • Manual or automated OTP fuse programming
  • Connectors allowing easy access to digital signals

Components

  • LEDs indicate signal and regulator status
  • Analog variable resistor to test external VMON

Buy Options

KITFS86SKTFRDMEM-Image

Click to expand

  • KITFS86SKTFRDMEM

  • FS86 Safety SBC Programming Socket Board.

  • $552.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?