OrangeBox Automotive Connectivity Domain Controller Development Platform

ORANGEBOX
  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

OrangeBox Systems

OrangeBox Systems Block Diagram

Supported Devices

Interfaces

CAN Signal Improvement

Secure CAN Transceivers

Automotive Ethernet Switches

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX 8 Applications Processors

S32K Auto General-Purpose MCUs

Power Management

PMICs

System Basis Chips

Wireless Connectivity

RoadLINK Technology

Trimension® UWB

Wi-Fi® + Bluetooth® + 802.15.4

Sensors

Accelerometers

Security and Authentication

Secure Car Access

Audio

Hybrid Radio and Audio

Features

Processing

  • i.MX 8DXL 2x Arm Cortex-A35 cores; 1x Cortex-M4F Core
  • S32K144 Cortex-M4F Core

Wireless Communications

  • Wi-Fi 6 and Bluetooth
  • Cellular (4/5G)
  • DSRC V2X
  • Secure Access (Bluetooth LE 6.0 and UWB)
  • Precision Global Positioning (GNSS)
  • Radio Tuner (AM/FM/DAB/HD)

Networking

  • 1 Gbps Ethernet
  • CAN

Safety and Security

  • Secure Elements
  • Dedicated HSM (hardware security module) and V2X accelerators

Size and Weight

  • 293 x 209 x 52 (mm)
  • ~2.5 (Kg)

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.